# Python SDK for Luxonis Hub Integration

> **Deprecation Notice**
> This page describes features that have been removed or replaced in Luxonis Hub. Functionality may be limited and only available to Hub Original customers. Please refer to the up-to-date guides to provision devices, manage fleets, and deploy applications.

## RobotHub Framework

```python
import robothub as rh
```

To create applications capable of interfacing with Luxonis Hub, establishing communication between your application and the
Luxonis Hub Agent is essential. The `robothub` framework facilitates this by offering a suite of features designed to streamline
the development process and enhance application functionality:

 * Application Management in Luxonis Hub: Organize and manage your applications directly within Luxonis Hub for efficient
   deployment and monitoring.
 * Live Video Streaming: Broadcast live video feeds complete with data overlays directly from your application to Luxonis Hub,
   enabling real-time visual insights.
 * Event Notifications: Send events packed with images, videos, and crucial data to Luxonis Hub. This feature allows you to
   capture significant moments and aggregate vital information effortlessly.
 * Front-End Communication: Seamlessly connect your application to its user interface, ensuring a smooth interaction between the
   backend operations and front-end displays.
 * Device Lifecycle Management: Maintain continuous connectivity for your OAK device, ensuring its operational readiness and
   prolonging its lifespan.
 * Local Development Environment: Leverage the flexibility to develop your application in a local environment that suits you best.
   After development, test your application with Luxonis Hub Studio, and upon satisfaction, proceed to publish your polished
   application.

This framework is designed to simplify the complexities of interfacing with Luxonis Hub, making it more accessible for developers
to bring their innovative applications to life.

> **Note**
> The robothub framework currently supports a single OAK device per application. We are actively exploring options to extend support for multi-device applications within this framework.

> **Note**
> If you want to run your application on multiple OAK devices, then you can install a separate app for each.