megaAI (OAK-1) 4K USB3 AI Camera

OAK-1 MegaAI 4K USB3 AI Camera

Use OAK-1/megaAI on your existing host. Since the AI/vision processing is done on the Myriad X, a typical desktop could handle tens of OAK-1/megaAI plugged in (the effective limit is how many USB ports the host can handle).

And since it can encode 1080p and 4K video (see here) you can now even save 4K video on a Pi Zero!

Requirements

  • USB3C cable

  • USB2 or USB3 port on the host

What’s in the box?

  • megaAI / OAK-1

  • USB3C cable (3 ft.)

  • Getting Started Card

Setup

Install the Python API.

Verify installation

We’ll execute a DepthAI example Python script to ensure your setup is configured correctly. Follow these steps to test DepthAI:

  1. Start a terminal session.

  2. Clone the depthai example repository.

git clone https://github.com/luxonis/depthai.git
  1. Access your local copy of depthai.

cd [depthai repo]
  1. Install the example repository requirements.

python -m pip install -r requirements.txt
  1. Run demo script.

python3 depthai_demo.py

The script launches a window, starts the cameras, and displays a video stream annotated with object localization metadata:

Depth projection

In the screenshot above, DepthAI identified a TV monitor (1.286 m from the camera) and a chair (3.711 m from the camera).

See the list of object labels in our pre-trained OpenVINO model tutorial.

Camera Specs

Color Camera

Shutter Type

Rolling Shutter

Image Sensor

IMX378

Max Framerate

60fps

H.265 Framerate

30fps

Resolution

12MP (4056x3040 px/1.55um)

Field of View

81° DFoV - 68.8° HFoV

Lens Size

1/2.3 Inch

Focus

8cm - ∞ (AutoFocus)

F-number

2.0

Compliance

Compliance download & reference table

megaAI / DepthAI BW1093 / OAK

Declaration of conformity

Got questions?

We’re always happy to help with code or other questions you might have.