DepthAI Color Camera

Color Camera

4K, 60Hz video camera with 12 MP stills and 4056 x 3040 pixel resolution.

Specifications

  • 4K, 60 Hz Video

  • 12 MP Stills

  • Same dimensions, mounting holes, and camera center as Raspberry Pi Camera v2.1

  • 4056 x 3040 pixels

  • 1.55 x 1.55 micrometer pixel size

  • 81 DFOV°

  • Lens Size: 1/2.3 inch

  • AutoFocus: 8 cm - ∞

  • F-number: 2.0

Got questions?

We’re always happy to help with code or other questions you might have.