DepthAI Mono Camera¶

For applications where Depth + AI are needed, we have modular, high-frame-rate, excellent-depth-quality cameras which can be separated to a baseline of up to 30 cm).
Specifications¶
720p, 120 Hz Video
Synchronized Global Shutter
Excellent Low-light
Same dimensions, mounting holes, and camera center as Raspberry Pi Camera v2.1
1280 x 720 pixels
83 DFOV°
Lens Size: 1/2.3 inch
Fixed Focus: 19.6 cm - ∞
F-number: 2.2
Got questions?
We’re always happy to help with code or other questions you might have.