# OAK4 FFC Getting Started

OAK4 FFC lets you build a camera setup with separate camera modules connected to a baseboard by flat flexible cables (FFCs).
Choose modules and optics for your application, arrange them at the stereo baseline you need, and evaluate the setup in OAK
Viewer.

This guide covers the Devkit, and the barebones board, which comes without those connectors. It also covers camera module
connection, mounting, and stereo calibration.

## Before you begin

### What's in the box

Green tick = included; red cross = not included.

| Component | OAK4 FFC barebones board | OAK4 FFC Devkit |
| --- | --- | --- |
| OAK-4-FFC module |  |  |
| System-on-module (SOM) |  |  |
| Thermal interface material (TIM) |  |  |
| Mounting screws |  |  |
| Heatsink |  |  |
| L bracket |  |  |
| PoE+ module (`OAK-4-FFC-POE-MODULE`) |  |  |
| Connector set (`OAK-4-FFC-CONN-SET`) |  |  |
| M12 to RJ45 connection cable |  |  |

### Interface

#### Power input

| Input | Specification |
| --- | --- |
| DC | 6–32 V DC through the M8 4-pin connector on the Devkit. See the variant-specific connectors below for the barebones board.
|
| M12 | IEEE 802.3at PoE+, 25 W. |
| USB-C | USB Power Delivery (PD) sink; 15 W minimum, 30 W recommended. |

#### Power output

| Output | Specification |
| --- | --- |
| M8 AUX | 5 V, 1 A; 5 W maximum. |
| USB-C | Configurable USB PD source; 5 W maximum. Enabling this output lowers device performance. |

#### I/O

| Interface | Specification |
| --- | --- |
| M8 AUX connector | Auxiliary I/O. See the [OAK4 M8 Interface
Guide](https://docs.luxonis.com/hardware/platform/deploy/oak4-m8-interface.md). |
| M12 connector | 2.5 Gbps Ethernet. See [Connectors M8,
M12](https://docs.luxonis.com/hardware/platform/deploy/m8_m12_connectors.md) for connector pinouts. |
| USB-C | 5 Gbps data transfer; supports device and host modes. |

#### Expansion headers

The main expansion header uses a 2 mm pin header.

The CAN interface has the following specifications:

| Feature | Specification |
| --- | --- |
| Protocols | Classical CAN 2.0B and CAN FD. |
| Standards | ISO 11898-1:2015 / ISO 11898-2. |
| Nominal arbitration rate | Up to 1 Mbit/s. |
| CAN FD data rate | Up to 8 Mbit/s. |
| Components | MCP2518FD + MCP2558FD. |

### IMU

| Sensor | Specification |
| --- | --- |
| Gyroscope and accelerometer | 6 degrees of freedom (6DOF); part number: LSM6. |
| Magnetometer | 3 degrees of freedom (3DOF); part number: AK09919C. |

### Factory reset button

The factory reset button is coupled with `FORCE_USB_BOOT`. An unpopulated 2-pin header footprint (DNP) is provided for installing
an external factory reset button.

### SD card

The board includes an SD card slot.

### Cooling

The board fits the `OAK-4-FFC-HEATSINK`.

### Cameras

The board has five FFC camera connectors, all facing forward:

 * Three connectors on the top layer.
 * Two connectors on the bottom layer, with a reversed connector pinout.

This arrangement allows all five FFC cables to be connected without crossing one another.

### Connectors by variant

| Variant | Connector | Function |
| --- | --- | --- |
| `OAK-4-FFC-DEVKIT` | M8 4-pin | DC input. |
| `OAK-4-FFC-DEVKIT` | M8 8-pin | AUX connector. |
| `OAK-4-FFC-DEVKIT` | M12 8-pin | PoE+ and 2.5 Gbps Ethernet. |
| `OAK-4-FFC-BAREBONE` | DF50A-4P-1H(51) | DC input. |

All M8 and M12 connectors listed above include seals and can be mounted in a suitable enclosure to support IP67 certification.
IP67 protection depends on correct connector mounting and sealing of the complete enclosure assembly.

### Additional equipment you'll need

For the Devkit, prepare one of these power and connectivity options:

 * PoE+: A 30 W 802.3at PoE+ injector or switch and Ethernet cables.
 * USB-C: A USB-C port with USB Power Delivery (PD) and a USB 3 data cable. The port must supply at least 15 W; 30 W is
   recommended.

Internet access is recommended for device updates and app downloads. For offline deployment, see the [Offline and Production
Setup](https://docs.luxonis.com/hardware/platform/deploy/oak4-deployment-guide/oak4-offline.md) guide.

Camera modules are not included with either the barebones board or the Devkit and must be purchased separately. See [Supported
camera modules](#Supported%20camera%20modules) to choose modules to connect to your baseboard.

## Connect your FFC

### Devkit power and connectivity

The Devkit uses the same basic power and connectivity options as other OAK4 devices. Attach your camera modules with power
disconnected before following the connection instructions below. See [Connect the camera
modules](#Connect%20the%20camera%20modules).

Select the connection you are using.

#### PoE+

* Connect the camera to a 30 W PoE+ port on your injector or switch.
 * Connect the injector or switch to your network.
 * Connect your computer to the same network.
 * For more bandwidth and a more reliable connection, connect the computer directly to the same switch with a second Ethernet
   cable. Wi-Fi also works, but it may limit bandwidth.
 * Wait for the camera to finish booting.

The diagram shows the camera and computer connected to the same PoE+ switch. The second Ethernet cable between the switch and
computer carries camera data directly to the computer.

Check the status light on the camera:

 * 🔴 Brief red flash: The camera may not have detected a compliant PoE+ signal.
 * 🟡 Yellow: The camera detected 15 to 20 W and is starting in reduced-power mode.
 * 🔵 Solid blue: The camera has finished booting and is ready.
 * 🟠 Solid orange: See [OAK4 status lights](https://docs.luxonis.com/hardware/platform/status-light.md) for factory-mode context
   and next steps. An unexpected orange state requires investigation before normal setup.

If the camera never reaches solid blue, see [OAK4 power and LED
troubleshooting](https://docs.luxonis.com/hardware/platform/deploy/oak4-deployment-guide/oak4-getting-started.md).

#### USB-C

* Connect a USB 3 data cable to the camera. Do not use a USB 2 or charge-only cable.
 * Connect the other end directly to a USB-C port that supports USB Power Delivery.
 * Avoid unpowered hubs and docks during the first setup.
 * Wait for the camera to finish booting.

Power requirements:

 * 30 W is recommended.
 * 15 to 20 W is supported with throttled camera performance, which is still sufficient for most use cases.
 * USB-A cannot provide enough power when USB carries both power and data.

Check the status light:

 * 🟡 Yellow: The camera is running with limited power. Boot may take longer.
 * 🔵 Solid blue: The camera has finished booting.
 * Repeated disconnects, USB 2 speeds, or restarts when Viewer connects can indicate insufficient power.

If USB-C is unstable, use PoE+ for power and USB for data.

Sharing host internet to camera:

For the best experience we recommend connecting the camera to the internet. You can do that by sharing host PC internet connection
by:

 1. Install [oakctl](https://docs.luxonis.com/software-v3/oak-apps/oakctl.md) to your host PC.
 2. Share the host PC internet connection to the camera with

```bash
oakctl usbd enable
```

#### PoE+ power and USB data

Use this setup when you want a direct USB connection but the computer cannot power the camera reliably.

 * Connect the camera to a 30 W PoE+ injector or switch.
 * Connect a USB 3.0 cable from the camera to a USB 3.0 port on the computer.
 * Wait for the camera to reach a solid blue light.

Because USB carries data only, the computer side may use USB-C or USB-A. The port and cable must still support USB 3.0.

You can also split power and data the other way around: power the camera over USB-C from a host or power bank, and use Ethernet
for data and optional internet connectivity.

### Power the barebones board

You can power the barebones board in two ways:

 * USB-C: Use a USB Power Delivery (PD) compatible power supply.
 * DC connector: Supply 6–32 V DC through the DC Hirose connector, following the correct polarity shown in the connector image.

For either option, we recommend a 30 W power supply; 15 W is the minimum. With a 15 W supply, the board limits power consumption
and may throttle performance, but remains usable for most use cases.

These drawings specify the cable kit included with the OAK4 FFC kit. For custom cables, you can choose your own connectors instead
of M8 and M12.

#### DC input: M8 A-coded 4-pin to 1.0 mm pitch 4-pin

#### AUX: M8 A-coded 8-pin to 1.0 mm pitch 8-pin

#### Ethernet: M12 X-coded 8-pin to 1.0 mm pitch 10-pin (shielded)

## Supported camera modules

The table lists the OAK-FFC-V2 camera module lineup. Product links open the V2 module store pages with the matching configuration
selected.

| Camera module | Shutter | Resolution | Notes | Availability |
| --- | --- | --- | --- | --- |
| [OAK-FFC-V2-IMX586-W](https://shop.luxonis.com/products/oak-ffc-v2-imx586?Configuration=Wide+-+Fixed+focus) | Rolling | 48MP |
Color, Wide FOV | 🟢 Available |
| [OAK-FFC-V2-IMX586-FF](https://shop.luxonis.com/products/oak-ffc-v2-imx586?Configuration=Standard+-+Fixed+focus) | Rolling |
48MP | Color, Fixed-Focus | 🟢 Available |
| [OAK-FFC-V2-IMX586](https://shop.luxonis.com/products/oak-ffc-v2-imx586?Configuration=Standard+-+Auto+focus) | Rolling | 48MP |
Color | 🟢 Available |
| [OAK-FFC-V2-OV9282-W](https://shop.luxonis.com/products/oak-ffc-v2-ov9282?Configuration=Wide+%C2%B7+Mono+%C2%B7+Fixed+focus) |
Global | 1MP | Mono, Fixed-Focus, Wide FOV | 🟢 Available |
| [OAK-FFC-V2-OV9282](https://shop.luxonis.com/products/oak-ffc-v2-ov9282?Configuration=Standard+%C2%B7+Mono+%C2%B7+Fixed+focus) |
Global | 1MP | Mono, Fixed-Focus | 🟢 Available |
| [OAK-FFC-V2-OG05-C](https://shop.luxonis.com/products/oak-ffc-v2-og05?Configuration=Standard+%C2%B7+Color+%C2%B7+Fixed+focus) |
Global | 5MP | Color | 🟢 Available |
| [OAK-FFC-V2-OG05-M](https://shop.luxonis.com/products/oak-ffc-v2-og05?Configuration=Standard+%C2%B7+Mono+%C2%B7+Fixed+focus) |
Global | 5MP | Mono | 🟢 Available |
| [OAK-FFC-V2-OG05-C-W](https://shop.luxonis.com/products/oak-ffc-v2-og05?Configuration=Wide+%C2%B7+Color+%C2%B7+Fixed+focus) |
Global | 5MP | Color, Wide FOV | 🟢 Available |
| [OAK-FFC-V2-OG05-M-W](https://shop.luxonis.com/products/oak-ffc-v2-og05?Configuration=Wide+%C2%B7+Mono+%C2%B7+Fixed+focus) |
Global | 5MP | Mono, Wide FOV | 🟢 Available |
| OAK-FFC-V2[THERMAL] | TBD | TBD | Thermal | 🟡 Coming in 2027 |
| OAK-FFC-V2[TOF] | TBD | TBD | ToF | 🟡 Coming in 2027 |
| OAK-FFC-V2-AR0234 | Global | 2.3MP | Color | 🟡 Coming in 2027 |
| OAK-FFC-V2-AR0234-M12 | Global | 2.3MP | Color, M12 mount | 🟡 Coming in 2027 |
| OAK-FFC-V2 low-light module | TBD | TBD | Low-light | 🟡 Coming in 2027 |

### FFC camera mounting with the FFC Kit

The [OAK-FFC Kit](https://shop.luxonis.com/products/oak-ffc-kit) provides an adjustable frame for arranging camera modules with
horizontal or vertical stereo baselines. Follow the [FFC Kit assembly
instructions](https://github.com/luxonis/oak-hardware/blob/master/oak-ffc-kit/OAK-FFC-Kit_assembly_instruction.pdf) to assemble
the frame and camera holders.

Choose the holder or adapter that matches your module, position the cameras for the required baseline and overlapping field of
view, and secure the assembly before calibration. Recalibrate a stereo pair after changing its relative camera positions or
optics.

To see what you can build with the FFC Kit, follow one of these step-by-step tutorials. Each one covers mounting the camera
modules, setting their positions in OAK Viewer, and calibrating the setup for depth:

### Three Camera Stereo Example

Mount three camera modules facing the same direction and get depth and point clouds from all three.

[Open tutorial](https://docs.luxonis.com/hardware/platform/deploy/oak4-ffc-getting-started/three-camera-stereo.md)

### Dual Stereo Example

Mount two stereo pairs facing opposite directions and get depth in front of and behind the rig.

[Open tutorial](https://docs.luxonis.com/hardware/platform/deploy/oak4-ffc-getting-started/dual-stereo.md)

## Connect in OAK Viewer

OAK Viewer is a desktop GUI application that allows you to visualize the camera's streams and interact with the device. It is
available for Windows, macOS, and Linux.

Download and install OAK Viewer:

#### Linux

> **Note**
> Debian packages are available for Ubuntu 24.04 / 22.04, supporting x86_64 (AMD64) and ARM64 (AArch64) architectures.

OAK Viewer 4.2.8 for Ubuntu 24.04 / 22.04

[Download for Ubuntu (x86_64)](https://oak-viewer-releases.luxonis.com/data/4.2.8/debian_x86_64/viewer.deb)[Download for Ubuntu
(ARM64)](https://oak-viewer-releases.luxonis.com/data/4.2.8/debian_arm_64/viewer.deb)> **ARM64 development build**
> The Ubuntu ARM64 (AArch64) package is a development build. Reach out to us at [support@luxonis.com](mailto:support@luxonis.com) if you encounter any issues.

#### macOS

> **Note**
> Viewer is available for macOS 12 and later, supporting both ARM (Apple Silicon) and x86_64 (Intel) architectures.

OAK Viewer 4.2.8 for macOS 12+

[Download for Apple Silicon (ARM64)](https://oak-viewer-releases.luxonis.com/data/4.2.8/macos_arm_64/Viewer.dmg)[Download for
Intel Mac (x86_64)](https://oak-viewer-releases.luxonis.com/data/4.2.8/macos_x86_64/Viewer.dmg)

#### Windows

> **Note**
> Please note that you can get warning from Microsoft Defender. Viewer is available for Windows 10/11, supporting the x86_64 (AMD64) architecture.

OAK Viewer 4.2.8 for Windows 10/11

[Download for Windows (x86_64)](https://oak-viewer-releases.luxonis.com/data/4.2.8/windows_x86_64/Viewer.msi)

More details can be found on the [OAK Viewer Documentation
page](https://docs.luxonis.com/software-v3/depthai/tools/oak-viewer.md).

 * Wait until the camera's status light is solid blue. If it stays yellow or the camera restarts when Viewer starts a pipeline,
   provide at least 15 W; 30 W is recommended.
 * Update OAK Viewer, close it completely, then reopen it after reconnecting the camera.
 * For USB: Use a USB 3 data cable, connect directly to a USB 3 port, and avoid docks, adapters, and unpowered hubs. Try rotating
   the USB-C connector, another port, or a shorter known-good cable. Use an active USB 3 cable for runs longer than 2 m.
 * For PoE+: Reseat a known-good Cat5e or better cable and confirm that the camera and computer are on the same local network and
   subnet.
 * Temporarily disconnect any VPN. Allow local UDP traffic on port `11491` and TCP traffic on port `11490` through the host
   firewall.
 * If the computer uses both Wi-Fi and Ethernet, make sure traffic to the camera's subnet uses the interface connected to the
   camera.
 * Use a supported host: Ubuntu 22.04 or 24.04 on x86_64, macOS 12 or later on Apple Silicon or Intel, or Windows 10 or 11 on
   x86_64.

### Calibrate a stereo pair in Viewer

Build your camera layout your way. With overlapping views, dynamic calibration unlocks stereo depth, depth-to-color alignment, and
multi-camera stitching— no calibration board required.

Use FFC Calibration in OAK Viewer to set the approximate camera positions and orientations, then run calibration:

 1. Open FFC Calibration in OAK Viewer.
 2. Select Reset Extrinsics.
 3. Set the approximate extrinsics (position and orientation) for each camera. These values do not need to be highly accurate. Use
    the 3D preview to check that the cameras are arranged in space as they are in your physical setup.
 4. Select Save and Start Calibration to begin the calibration process.
 5. When calibration finishes, see Calibration Details to review the calibration errors, the changes applied during calibration,
    and the calibration inputs.

### Stitch a camera setup in Viewer

You can stitch feeds from multiple OAK4 FFC camera modules directly in OAK Viewer to preview a single combined view.

## Extending functionality

Here is a printable full technical specification on all the IO ports of the OAK4 FFC.

## Examples

### OAK4 FFC in an underwater enclosure

Build an OAK4 FFC setup for underwater imaging.

[Read example](https://docs.luxonis.com/overview/industry-examples/smart-cities-and-transportation/underwater_360_camera.md)

### OAK4 FFC on a drone with a pressure sensor

Connect a pressure sensor to a drone's OAK4 FFC setup.

[Read example](https://docs.luxonis.com/overview/industry-examples/robotics/oak4_ffc_drone.md)

### Humanoid head with OAK4 FFC

Arrange camera modules for vision in a humanoid robot head.

[Read example](https://docs.luxonis.com/overview/industry-examples/robotics/face_tracking_robot_head.md)

## Next steps

 * [Build with DepthAI](https://docs.luxonis.com/software-v3.md) to develop an application for your camera setup.
 * [Use the OAK4 Advanced Guide](https://docs.luxonis.com/hardware/platform/deploy/oak4-deployment-guide/oak4-advanced.md) for
   SSH, ADB, and network configuration.
 * [Prepare an offline or production
   deployment](https://docs.luxonis.com/hardware/platform/deploy/oak4-deployment-guide/oak4-offline.md).
 * [Connect to Luxonis Hub](https://docs.luxonis.com/cloud/hub/connect-oak.md) for remote device and app management.

### Need assistance?

Head over to [Discussion Forum](https://discuss.luxonis.com/) for technical support or any other questions you might have.
