AK09919
- Vendor documentation: AK09919 datasheet
Overview
| Spec | Value |
|---|---|
| Axes | 3 |
| Physical sensors | Magnetometer |
| Magnetometer | Yes |
| Sensor-side derived outputs | None |
| Absolute heading on-sensor | No |
Orientation

Native silicon characteristics
| Signal | Full-scale options | Sensitivity / quantization | Noise density | Native ODR |
|---|---|---|---|---|
| Magnetometer | +-4912 uT typ measurement range | 0.15 uT/LSB typ | Vendor datasheet reports sensitivity rather than accel/gyro-style noise density | 5 / 10 / 20 / 50 / 100 Hz |