BNO08X family
- Vendor documentation: BNO080/BNO085 datasheet
Overview
| Spec | Value |
|---|---|
| Axes | 9 |
| Physical sensors | Accelerometer, gyroscope, magnetometer |
| Magnetometer | Yes |
| Sensor-side derived outputs | Rotation vector, game rotation vector, geomagnetic rotation vector, gravity, linear acceleration |
| Absolute heading on-sensor | Yes |
Orientation

DepthAI-exposed runtime behavior
| Spec | Value |
|---|---|
| Stable accelerometer request points | 15 / 31 / 62 / 125 / 250 / 500 Hz |
| Stable gyroscope request points | 25 / 33 / 50 / 100 / 200 / 400 Hz |
| Raw gyro max exposed rate | up to 1000 Hz |
| Accelerometer max exposed rate | up to 512 Hz |
| Rotation vector max exposed rate | up to 400 Hz |
| Rate rounding behavior | Requested rate rounds up to the next supported rate |
Exposed report families
| Report | Max exposed rate |
|---|---|
ACCELEROMETER_RAW | 512 Hz |
ACCELEROMETER | 512 Hz |
LINEAR_ACCELERATION | 400 Hz |
GRAVITY | 400 Hz |
GYROSCOPE_RAW | 1000 Hz |
GYROSCOPE_CALIBRATED / GYROSCOPE_UNCALIBRATED | 100 Hz |
MAGNETOMETER_RAW | 100 Hz |
MAGNETOMETER_CALIBRATED / MAGNETOMETER_UNCALIBRATED | 100 Hz |
ROTATION_VECTOR | 400 Hz |
GAME_ROTATION_VECTOR | 400 Hz |
GEOMAGNETIC_ROTATION_VECTOR | 100 Hz |
ARVR_STABILIZED_ROTATION_VECTOR | 100 Hz |
ARVR_STABILIZED_GAME_ROTATION_VECTOR | 100 Hz |
Characterized noise parameters
| Axis | Accel noise density | Accel random walk | Accel bias stability | Gyro noise density | Gyro random walk | Gyro bias stability |
|---|---|---|---|---|---|---|
| X | 0.0692403639964709 | 0.0000461328717714577 | 0.0386793003109186 | 0.465205344044338 | 0.0491916520693084 | 3.99864012266883 |
| Y | 0.0742093087895724 | 0.00010064709494043 | 0.0585864026373569 | 0.586021948307277 | 0.0981500052716509 | 5.28298206123443 |
| Z | 0.0852002105900927 | 0.0000360363593803144 | 0.0487133253165953 | 0.390692669835732 | 0.0609802057752869 | 4.38768918027593 |