LSM6DSV
- Vendor documentation: LSM6DSV datasheet
Overview
| Spec | Value |
|---|---|
| Axes | 6 |
| Physical sensors | Accelerometer, gyroscope |
| Magnetometer | No |
| Sensor-side derived outputs | Game rotation vector, gravity vector, gyroscope bias |
| Absolute heading on-sensor | No |
Orientation

Native silicon characteristics
| Signal | Full-scale options | Sensitivity / quantization | Noise density | Native ODR |
|---|---|---|---|---|
| Accelerometer | +-2 / +-4 / +-8 / +-16 g | 0.061 / 0.122 / 0.244 / 0.488 mg/LSB | 60 ug/sqrt(Hz) typ in high-performance mode | up to 7680 Hz |
| Gyroscope | +-125 / +-250 / +-500 / +-1000 / +-2000 / +-4000 dps | 4.375 / 8.75 / 17.5 / 35 / 70 / 140 mdps/LSB | 2.8 mdps/sqrt(Hz) typ | up to 7680 Hz |
DepthAI-exposed runtime behavior
| Spec | Value |
|---|---|
| Validated runtime values | Document separately from silicon-native ODR |
| Public max exposed report rates | Use product-specific validation data |
| Rate rounding behavior | Validate per product and software version |
Characterized noise parameters
| Axis | Accel noise density | Accel random walk | Accel bias stability | Gyro noise density | Gyro random walk | Gyro bias stability |
|---|---|---|---|---|---|---|
| X | 0.0265581027090947 | 0.000010093945255527 | 0.00908348979687702 | 0.16962473704429 | 0.0415246279899921 | 1.9938014488291 |
| Y | 0.0248946412822367 | 0.0000102126378842322 | 0.0115752711877888 | 0.162065795356986 | 0.0553796640289008 | 1.94429340491937 |
| Z | 0.0325070710518501 | 0.000020894079359336 | 0.0154330840172653 | 0.141726916752152 | 0.0522673667125027 | 2.20512465921074 |