# OAK 4 S

## Specification

### Variant: Auto Focus

[Shop](https://shop.luxonis.com/products/oak-4-s-ea)

| Property | Value |
| --- | --- |
| Based on | RVC4 |
| Connection | USB 2/3 (up to 10 Gbps) |
| Dot projector | No |
| Infrared | No |
| IMU | Yes |
| Wide FOV | Yes |

#### Sensor 1 - IMX586

 * Type: Color
 * [DFOV / HFOV / VFOV: 82° / 67.3° /
   53°](https://fov.luxonis.com/?horizontalFov=67.3&verticalFov=53&horizontalResolution=8000&verticalResolution=6000)
 * Size: 1/2
 * Shutter: Rolling
 * Focus: Auto
### Variant: Fixed Focus

[Shop](https://shop.luxonis.com/products/oak-4-s-ea)

| Property | Value |
| --- | --- |
| Based on | RVC4 |
| Connection | USB 2/3 (up to 10 Gbps) |
| Dot projector | No |
| Infrared | No |
| IMU | Yes |
| Wide FOV | Yes |

#### Sensor 1 - IMX586

 * Type: Color
 * [DFOV / HFOV / VFOV: 82° / 66° /
   52°](https://fov.luxonis.com/?horizontalFov=66&verticalFov=52&horizontalResolution=8000&verticalResolution=6000)
 * Size: 1/2
 * Shutter: Rolling
 * Focus: Fixed
### Variant: Wide FOV

[Shop](https://shop.luxonis.com/products/oak-4-s-ea)

| Property | Value |
| --- | --- |
| Based on | RVC4 |
| Connection | USB 2/3 (up to 10 Gbps) |
| Dot projector | No |
| Infrared | No |
| IMU | Yes |
| Wide FOV | Yes |

#### Sensor 1 - IMX586

 * Type: Color
 * [DFOV / HFOV / VFOV: 120° / 95° /
   72°](https://fov.luxonis.com/?horizontalFov=95&verticalFov=72&horizontalResolution=8000&verticalResolution=6000)
 * Size: 1/2
 * Shutter: Rolling
 * Focus: Fixed
## Connectors

M8 aux connector has 8pin female A-coded connector and the M12 ethernet has 8pin female X-coded connector. Cameras also include an
M8 connector cap for waterproofing in case the M8 connector wouldn't be used.

![OAK 4 M12 and M8 pinout with USB-C location](https://docs.luxonis.com/static/images/hardware/oak4/connectors.webp)

| Pin | M12 pin | M8 pin | M8 functionality |
| --- | --- | --- | --- |
| 1 | Eth MX0+ | GPIO_20/5V_RX | Either a 5V GPIO, or UART RX |
| 2 | Eth MX0- | FSYNC/STROBE_5V | FSYNC is the default. Can also carry combined FSYNC and strobe: the rising edge marks FSYNC
(end of exposure) and the low level marks the strobe duration (active low) |
| 3 | Eth MX1+ | USB D+ | USB 2.0 Host interface (Can't be used alongside USB-C interface) |
| 4 | Eth MX1- | USB D- | USB 2.0 Host interface (Can't be used alongside USB-C interface) |
| 5 | Eth MX3+ | 5V | This pin is used for sourcing 5V power (max 5W) to accessory devices connected to the M8 connector. |
| 6 | Eth MX3- | GPIO_21/5V_TX | Either a 5V GPIO, or UART TX. On boards that support it (eg. OAK4 Lite R1, OAK4 FFC R2), also a
separate strobe output with either polarity |
| 7 | Eth MX2+ | DET_PIN | Used to detect supported accessories. For custom AUX USB peripherals, pull this pin low to GND through
a 33R resistor to enable automatic USB host switching. |
| 8 | Eth MX2- | GND | Ground |

![RVC4 M8 AUX connector schematic](https://docs.luxonis.com/static/images/hardware/deploy/rvc4-m8-schematics.webp)

## Power consumption

The RVC4 itself has a maximum power peaks of about 25W, which is mainly consumed by the SoC, Qualcomm's QCS8550, that is
integrated inside the RVC4.

 * Max peak: 25W
 * Max average: 10-15W
 * Average idle: 1.6W
 * Booting peak: 12W
 * Booting average: 2.3W (~15sec)

## IMU

This OAK camera has an integrated [LSM6DSV, a 6-axis IMU](https://docs.luxonis.com/hardware/platform/sensors/imu/lsm6dsv.md)
(Inertial Measurement Unit), and a separate [AK09919C, a 3-axis
magnetometer](https://docs.luxonis.com/hardware/platform/sensors/imu/ak09919.md). See [IMU
node](https://docs.luxonis.com/software-v3/depthai/depthai-components/nodes/imu.md) for supported reports, requested report rates,
and API usage.

## Operating temperature

The validated ambient operating temperature of OAK4 devices is -20°C to +50°C for full-system deployment.

OAK4 cameras are designed for industrial environments with changing thermal conditions. Climate testing followed industrial
environmental test methods (IEC 60068 family), and performance remained stable during and after temperature variation testing.

To find out more, see our [Operating
temperature](https://docs.luxonis.com/hardware/platform/environmental-specifications/operating-temperature.md) documentation.

> **U.S. export classification**
> This product is classified as EAR99 under the U.S. Export Administration Regulations (EAR).
