# OAK-1 W

## Specification

### Variant: IMX378

[Shop](https://shop.luxonis.com/products/oak-1-w)

| Property | Value |
| --- | --- |
| Based on | RVC2 |
| Connection | USB 2/3 (up to 10 Gbps) |
| Dot projector | No |
| Infrared | No |
| IMU | None |
| Wide FOV | Yes |

#### Sensor 1 - IMX378

 * Type: Color

 * [DFOV / HFOV / VFOV: 120° / 95° /
   72°](https://fov.luxonis.com/?horizontalFov=95&verticalFov=72&horizontalResolution=4056&verticalResolution=3040)

 * Size: 1/2.3

 * Shutter: Rolling

 * Focus: Fixed

### Variant: OV9782

[Shop](https://shop.luxonis.com/products/oak-1-w?RGB+Camera=OV9782)

| Property | Value |
| --- | --- |
| Based on | RVC2 |
| Connection | USB 2/3 (up to 10 Gbps) |
| Dot projector | No |
| Infrared | No |
| IMU | None |
| Wide FOV | Yes |

#### Sensor 1 - OV9782

 * Type: Color

 * [DFOV / HFOV / VFOV: 150° / 127° /
   79.5°](https://fov.luxonis.com/?horizontalFov=127&verticalFov=79.5&horizontalResolution=1280&verticalResolution=800)

 * Size: 1/4

 * Shutter: Global

 * Focus: Fixed

## RVC2 inside

This OAK device is built on top of the [RVC2](https://docs.luxonis.com/hardware/platform/rvc/rvc2.md) architecture, with main
features being:

4 TOPS of processing power (1.4 TOPS for AI) - [RVC2 NN Performance](https://docs.luxonis.com/hardware/platform/rvc/rvc2.md) Run
any AI model, even custom-architectured/built ones - models need to [be
converted](https://docs.luxonis.com/software/ai-inference/conversion.md). Encoding: H.264, H.265, MJPEG - 4K/30FPS, 1080P/60FPS
Computer vision: warp/dewarp, resize, crop via
[ImageManip](https://docs.luxonis.com/software/depthai-components/nodes/image_manip.md) node, [edge
detection](https://docs.luxonis.com/software/depthai/examples/edge_detector.md), [feature
tracking](https://docs.luxonis.com/software/depthai/examples/feature_tracker.md). You can also [run custom CV
functions](https://docs.luxonis.com/software-v3/depthai/tutorials/on-device-programming.md) Object tracking: 2D and 3D tracking
with [ObjectTracker](https://docs.luxonis.com/software/depthai-components/nodes/object_tracker.md) node On-device programming: Run
custom logic/tasks on-device ([guide](https://docs.luxonis.com/software-v3/depthai/tutorials/on-device-programming.md))

## Power consumption

Most of the power is consumed by the [RVC2](https://docs.luxonis.com/hardware/platform/rvc/rvc2.md), so the power consumption
mostly depends on the workload of the VPU:

Base consumption + camera streaming: 2.5W - 3W AI subsystem consumption: Up to 1W Stereo depth pipeline subsystem: Up to 0.5W
Video Encoder subsystem: Up to 0.5W

To reduce the power consumption, you can reduce FPS of the whole pipeline - that way, subsystems won't be utilized at 100% and
will consume less power.

## Operating temperature

The ambient operating temperature of [RVC2](https://docs.luxonis.com/hardware/platform/rvc/rvc2.md)-based devices is between -20°C
and 50°C when fully utilizing the VPU.

Similarly to the power consumption, the max operating temperature depends on VPU utilization. The higher the VPU utilization, the
more heat the VPU will generate. The RVC2 VPU can continuously operate at 105 °C, after which the depthai library will
automatically shut down the device (to avoid chip damage).

To find out more, see our [Operating
Temperature](https://docs.luxonis.com/hardware/platform/environmental-specifications/operating-temperature.md) documentation.

## Similar models
