# OAK-FFC IMX462

## Specification

### Variant: OAK-FFC IMX462

[Shop](https://shop.luxonis.com/products/oak-ffc-imx462)

| Property | Value |
| --- | --- |
| Based on | RVC |
| Dot projector | No |
| Infrared | Yes |
| IMU | None |

#### Sensor 1 - IMX462

 * Type: Color

 * [DFOV / HFOV / VFOV: 95° / 84° /
   45°](https://fov.luxonis.com/?horizontalFov=84&verticalFov=45&horizontalResolution=1920&verticalResolution=1080)

 * Size: 1/2.8

 * Shutter: Rolling

 * Focus: Fixed
