# OAK-FFC IMX582

## Specification

### Variant: OAK-FFC IMX582

[Shop](https://shop.luxonis.com/products/oak-ffc-imx582)

| Property | Value |
| --- | --- |
| Based on | RVC |
| Dot projector | No |
| Infrared | No |
| IMU | None |

#### Sensor 1 - IMX582

 * Type: Color

 * [DFOV / HFOV / VFOV: 71° / 45° /
   55°](https://fov.luxonis.com/?horizontalFov=45&verticalFov=55&horizontalResolution=5312&verticalResolution=6000)

 * Size: 1/2

 * Shutter: Rolling

 * Focus: Auto
