# OAK-FFC ToF 33D

## Specification

### Variant: OAK-FFC ToF 33D

[Shop](https://shop.luxonis.com/products/oak-ffc-tof-33d)

| Property | Value |
| --- | --- |
| Based on | RVC |
| Dot projector | No |
| Infrared | No |
| IMU | None |

#### Sensor 1 - 33D

 * Type: Monochrome

 * [DFOV / HFOV / VFOV: 82.3° / 70° /
   54.7°](https://fov.luxonis.com/?horizontalFov=70&verticalFov=54.7&horizontalResolution=640&verticalResolution=480)

 * Size: 1/3.2

 * Shutter: Global

 * Focus: Fixed
