# OAK-FFC-IMX214-W

## Specification

### Variant: OAK-FFC IMX214 W

[Shop](https://shop.luxonis.com/products/oak-ffc-imx214-w)

| Property | Value |
| --- | --- |
| Based on | RVC |
| Dot projector | No |
| Infrared | No |
| IMU | None |
| Wide FOV | Yes |

#### Sensor 1 - IMX214

 * Type: Color

 * [DFOV / HFOV / VFOV: 117° / 105° /
   88°](https://fov.luxonis.com/?horizontalFov=105&verticalFov=88&horizontalResolution=4208&verticalResolution=3120)

 * Size: 1/3.06

 * Shutter: Rolling

 * Focus: Fixed
