# OAK-FFC-IMX378

## Specification

### Variant: OAK-FFC IMX378

[Shop](https://shop.luxonis.com/products/oak-ffc-imx378)

| Property | Value |
| --- | --- |
| Based on | RVC |
| Dot projector | No |
| Infrared | No |
| IMU | None |

#### Sensor 1 - IMX378

 * Type: Color

 * [DFOV / HFOV / VFOV: 78° / 66° /
   54°](https://fov.luxonis.com/?horizontalFov=66&verticalFov=54&horizontalResolution=4056&verticalResolution=3040)

 * Size: 1/2.3

 * Shutter: Rolling

 * Focus: Auto
