# OAK-FFC-OV9282-2

## Specification

### Variant: OAK-FFC OV9282 (pair)

| Property | Value |
| --- | --- |
| Based on | Unknown |
| Dot projector | No |
| Infrared | No |
| IMU | None |

#### Sensor 1, 2 - OV9282

 * Type: Monochrome
 * [DFOV / HFOV / VFOV: 89.5° / 80° /
   55°](https://fov.luxonis.com/?horizontalFov=80&verticalFov=55&horizontalResolution=1280&verticalResolution=800)
 * Size: 1/4
 * Shutter: Global
 * Focus: Fixed
