# OAK-FFC-OV9282-W

## Specification

### Variant: OAK-FFC OV9282 W

[Shop](https://shop.luxonis.com/products/oak-ffc-ov9282-w)

| Property | Value |
| --- | --- |
| Based on | RVC |
| Dot projector | No |
| Infrared | No |
| IMU | None |
| Wide FOV | Yes |

#### Sensor 1 - OV9282

 * Type: Monochrome

 * [DFOV / HFOV / VFOV: 150° / 127° /
   79.5°](https://fov.luxonis.com/?horizontalFov=127&verticalFov=79.5&horizontalResolution=1280&verticalResolution=800)

 * Size: 1/4

 * Shutter: Global

 * Focus: Fixed
