# IMX678

IMX678 is a rolling shutter color sensor.

| Spec | Value |
| --- | --- |
| Shutter type | rolling |
| Type | color |
| Sensor size | 1/1.8" (14.1mm) |
| Pixel size | 2 μm |
| Platform Support | RVC2 |

## RVC2 supported resolutions

| Resolution name | Resolution size | Max FPS | MIPI lanes | Mode |
| --- | --- | --- | --- | --- |
| `/` | 3840x2160 | 15 | 2 | Full resolution |
| `/` | 1920x1080 | 60 | 2 | Crop + Binning |

## RVC2 driver limits

Sensor driver adds support for that sensor to the [RVC2](https://docs.luxonis.com/hardware/platform/rvc/rvc2.md). Here are RVC2
driver specifications for this sensor

Part of the ISP (Image Signal Processor) is also the 3A (Auto Exposure, Auto White Balance, Auto Focus) algorithm. They are
enabled by default, but you can also disable them and manually set the exposure, gain, white balance, etc.

### Manual limits

 * Min FPS:
 * Min exposure time:  μs
 * Max exposure time: `1 / CAM_FPS` seconds. Eg. 33ms @ 30FPS

### Auto limits

 * Min exposure time:  μs
 * Max exposure time: Depends on the Anti-Banding mode: * Anti-Banding mode OFF:  ms
    * Anti-Banding mode 50Hz:  ms
    * Anti-Banding mode 60Hz:  ms

Max AE exposure time depends on the Anti-Banding (AB) mode, which helps to avoid flickering when using artificial lighting. We can
configure the AB using the API:

```python
cam = pipeline.create(dai.node.ColorCamera) # Or MonoCamera
# "OFF", "MAINS_50_HZ", or "MAINS_60_HZ"
cam.initialControl.setAntiBandingMode(dai.CameraControl.AntiBandingMode.OFF)
```
