# MIRA220

MIRA220 is a global shutter mono sensor.

| Spec | Value |
| --- | --- |
| Shutter type | global |
| Type | mono |
| Sensor size | 1/2.27" (11.2mm) |
| Pixel size | 2.79 μm |
| Platform Support | **RVC4** |

## RVC4 supported resolutions

| Resolution name | Resolution size | Max FPS | MIPI lanes | Mode |
| --- | --- | --- | --- | --- |
| | 1600x1400 | 30 | 2 | Full resolution |
