# OG05B10

OG05B10 is a global shutter color sensor.

| Spec | Value |
| --- | --- |
| Shutter type | global |
| Type | color |
| Sensor size | 1/2.53" (10.0mm) |
| Pixel size | 2.2 μm |
| Platform Support | RVC4 |

## RVC4 supported resolutions

| Resolution name | Resolution size | Max FPS | MIPI lanes | Mode |
| --- | --- | --- | --- | --- |
| `THE_5_MP` | 2592x1944 | 60 | 4 | Full resolution |
| `THE_1080_P` | 1920x1080 | 90 | 4 | Cropped |

## OAK FFC V2 camera modules

This sensor is available in OAK FFC V2 camera modules for [OAK 4
FFC](https://docs.luxonis.com/hardware/platform/deploy/oak4-ffc-getting-started.md). Each store link opens the configuration shown
in its label.

 * [OG05: Standard, color, fixed
   focus](https://shop.luxonis.com/products/oak-ffc-v2-og05?Configuration=Standard+%C2%B7+Color+%C2%B7+Fixed+focus)
 * [OG05: Wide, color, fixed
   focus](https://shop.luxonis.com/products/oak-ffc-v2-og05?Configuration=Wide+%C2%B7+Color+%C2%B7+Fixed+focus)
