# OG05B10

OG05B10 is a global shutter color sensor.

| Spec | Value |
| --- | --- |
| Shutter type | global |
| Type | color |
| Sensor size | 1/2.53" (10.0mm) |
| Pixel size | 2.2 μm |
| Platform Support | **RVC4** |

## RVC4 supported resolutions

| Resolution name | Resolution size | Max FPS | MIPI lanes | Mode |
| --- | --- | --- | --- | --- |
| | 2592x1944 | 53 | 4 | Full resolution |
| | 1920x1080 | 90 | 4 | Cropped |
