# VD55H1

VD55H1 is a global shutter ToF sensor.

| Spec | Value |
| --- | --- |
| Shutter type | global |
| Type | ToF |
| Sensor size | 1/4" (6.3mm) |
| Pixel size | 4.6 μm |
| Platform Support | RVC4 |

## RVC4 supported resolutions

| Resolution name | Resolution size | Max FPS | MIPI lanes | Mode |
| --- | --- | --- | --- | --- |
| `/` | 804x672 | 30 | 2 | Full resolution |
