# Building an Off-Grid, Solar-Powered OAK4-D Deployment

This example highlights a real-world off-grid OAK4-D deployment designed for continuous operation in remote locations. The system
runs with no mains power, no host PC, and limited connectivity, while still performing vision workloads fully at the edge.

Instead of streaming raw camera feeds, OAK4-D runs inference onboard and transmits only the results that matter. That dramatically
reduces bandwidth and makes cellular backhaul practical for remote operations.

## Deployment Goals

The design targets environments where infrastructure is constrained:

 * No stable grid power
 * Intermittent or low-bandwidth network access
 * Need for autonomous, long-duration operation
 * Minimal field maintenance requirements

## System Architecture Overview

Key architectural choices from the deployment:

 * Power source Solar + battery operation for off-grid uptime
 * Compute model Vision inference runs fully onboard OAK4-D
 * Data strategy Transmit inference outputs instead of raw video
 * Connectivity Cellular-friendly bandwidth profile
 * Wiring simplicity Single PoE cable carrying both power and data

This keeps the edge stack compact, efficient, and easier to deploy in the field.

## Why On-Device Inference Matters Off-Grid

Running perception directly on OAK4-D removes the need for a power-hungry external host computer. In remote solar deployments,
this has a direct impact on:

 * Power budget and battery life
 * Thermal and enclosure complexity
 * Uplink bandwidth costs
 * Overall system reliability

## Field Behavior and Resilience

In the referenced setup, the system is reported to run for up to ~60 hours without sunlight and automatically recover normal
operation once solar input returns.

That makes the approach practical for unattended deployments where power availability changes throughout the day or weather cycle.

## Typical Use Cases

This pattern is well-suited for smart-city and transportation-adjacent monitoring scenarios, including:

 * Remote traffic and infrastructure monitoring
 * Construction and roadside safety zones
 * Agricultural perimeter and equipment observation
 * Field research and temporary sensing sites

### Off-Grid Solar OAK4-D Blogpost

Read the full walkthrough for the off-grid, solar-powered OAK4-D deployment.

[Read the blogpost](https://discuss.luxonis.com/blog/6644-building-an-offgrid-solarpowered-oak4-d-deployment)
