OAK-FFC IMX582¶
Overview¶
The OAK-FFC IMX582 is a carrier board for the IMX582 camera module. A 26-pin FFC is used to carry 5V power, 4-lane MIPI, I2C, and other control signals between the this camera module and the controller baseboard.
This OAK FFC module is compatible with any OAK FFC baseboard:
USB: OAK-FFC-3P, OAK-FFC-4P, OAK-FFC-6P
PoE: OAK-FFC 1P PoE, OAK-FFC 4P PoE
Hardware specifications¶
Camera module specifications¶
Camera Specs |
Color camera |
---|---|
Sensor |
IMX582 (PY080) |
DFOV / HFOV / VFOV |
|
Resolution |
32MP (5312x6000) |
Focus |
Auto-Focus: 20cm - ∞ |
Max Framerate |
42 FPS |
F-number |
1.79±5% |
Lens size |
1/2 inch |
Effective Focal Length |
4.74mm |
Pixel size |
0.8µm x 0.8µm |
Board Layout and Dimensions¶
Width: 25 mm
Height: 23.86 mm
Weight: 3g
General information¶
26 pin 0.5mm FFC interconnect to baseboard
30 pin interface to IMX582 camera module
4-lane MIPI
Aux/Control signals to camera module
5V power input via FFC
On-board power generation for camera module
Design files produced with Altium Designer 20