OAK-FFC-48MP

Buy it on Luxonis shop

../_images/oak-ffc-48mp1.png

Overview

The OAK-FFC-48MP is a carrier board for the LCM48 camera module, and is designed to be compatible with OAK-FFC-3P, OAK-FFC-4P, and OAK-FFC RPi HAT baseboards. A 26-pin FFC is used to carry 5V power, 4-lane MIPI, I2C, and other control signals between the this camera module and the controller baseboard.

Hardware specifications

Sensor specifications

Camera Specs

Color camera

Sensor

LCM48

DFOV / HFOV / VFOV

82° / 68° / 55°

Focus

Auto-Focus: 20cm - ∞

Resolution

48MP (8000x6000)

F-number

1.79±5%

Lens size

1/2 inch

Effective Focal Length

4.74mm

Distortion

< 1.5%

Board Layout and Dimensions

  • Width: 25 mm

  • Height: 23.86 mm

  • Weight: 3g

Key features

  • 26 pin 0.5mm FFC interconnect to baseboard

  • 30 pin interface to LCM48 camera module

  • 4-lane MIPI

  • Aux/Control signals to camera module

  • 5V power input via FFC

  • On-board power generation for camera module

  • Design files produced with Altium Designer 20

3D Models

  • Board STEP files here