OAK-1 Lite W

Buy it on Luxonis shop

../_images/OAK-1-Lite-W_up.png

Overview

OAK-1 Lite W features a Wide FOV color sensor and takes the affordability idea and pushes it one step forward. By having the same AI and CV functionalities as OAK-1 W while being more affordable, it gives you the opportunity to create all sorts of projects.

OAK-1 Lite W is not a standard USB camera. It is a 4-trillion-operations-per-second AI powerhouse that performs your AI models on-board, so that your host is free to do whatever you need it to do.

Hardware specifications

Camera module specifications

Camera Specs

Color camera

Sensor

IMX214 (PY061)

DFOV / HFOV / VFOV

117° / 105° / 88°

Resolution

13MP (4208x3120)

Focus

Fixed-Focus: 50cm - ∞

Max Framerate

35 FPS

F-number

2.2 ±5%

Lens size

1/3.1 inch

Effective Focal Length

2.62mm

Distortion

< 11%

Pixel size

1.12µm x 1.12µm

RVC2 inside

This OAK device is built on top of the RVC2. Main features:

OAK-1 W vs OAK-1-Lite W

The only difference between these two models is the color camera sensor; OAK-1-Lite W uses IMX214 W while OAK-1 W uses a higher quality color camera - IMX378. Otherwise OAK-1-Lite W uses the same PCBA and enclosure as the OAK-1 W.

Dimensions and Weight

  • Width: 36 mm

  • Height: 54.5 mm

  • Length: 27.8 mm

  • Weight: 53.1 grams

../_images/oak-1-assembly.png

3D models

  • Board STEP files here

  • Enclosure STEP files here

Got questions?

We’re always happy to help with code or other questions you might have.