Operating temperature
OAK4
As described in the OAK4 climate/vibration testing blog, both OAK4-D and OAK4-S were validated in pre-production climate testing.

Temperature Results
- Climate testing followed industrial environmental test methods (IEC 60068 family).
- Performance remained stable during and after temperature variation testing.
- Calibration remained stable, including after repeated disassembly/reassembly cycles.
- No hardware degradation was observed during the validation campaign.
- OAK4 operating range for full-system deployment is -20°C to +50°C.
- OAK4-D temperature cycling testing report
- OAK4-D thermal shock testing report
- OAK4-S thermal testing
- OAK4-S thermal shock testing test
OAK
Max temperature
105°C-45°C=60°C).OAK-D-Lite max temperature
| Test | Ambient [°C] | VPU [°C] | HS-CPU [°C] | HS [°C] |
|---|---|---|---|---|
| Test 1 | 30 | 87 | 71.5 | 67 |
| Test 2 | 35 | 94 | 77 | 73 |
| Test 3 | 40 | 100 | 88 | 78 |
| Test 4 | 50 | / | / | / |
| Test 5 | 50 | 112 | 95 | 90 |
Ambienttemperature means the temperature of the air around the deviceVPUis the temperature of the RVC2 (as reported by depthai)HS-CPUis the temperature of the enclosure where VPU is locatedHSis the temperature of the enclosure on the opposite side of the VPU
Min temperature
CCM heating
Command used for testing
Command Line
1python3 depthai_demo.py -sub -lrc -rgbr 2160 --report cpu -enc color -encout /dev/null-rgbf 30). If it would be set any higher, it would be bottlenecked by the neural network.Results of our tests
- Heatsink max temperature: 43°C
- Die max temperature: 60°C

- Heatsink max temperature: 61°C
- Die max temperature: 73°C


Tests for OAK-1:
- 6535 back TIM only:
- Die max temperature: 78°C
- Rear heatsink max temperature: 62°C
- Front heatsink max temperature: 60°C
- 6510 front + 6535 back TIM:
- Die max temperature: 70°C
- Rear heatsink max temperature: 59°C
- Front heatsink max temperature: 60°C
- Test with T1 OAK-1 sample:
- Rear heatsink max temperature: 61°C
- Front heatsink max temperature: 63°C
- Die max temperature: 73°C