IMX477
IMX477
| Spec | Value |
|---|---|
| Shutter type | rolling |
| Type | color |
| Sensor size | 1/2.3" (11.0mm) |
| Pixel size | 1.55 μm |
| Platform Support | RVC2 |
RVC2 supported resolutions
| Resolution name | Resolution size | Max FPS | MIPI lanes | Mode |
|---|---|---|---|---|
THE_12_MP | 4056x3040 | 30 | 2 | Full resolution |
THE_4_K | 3840x2160 | 30 | 2 | Cropping |
THE_1080_P | 1920x1080 | 60 | 2 | Cropping (to 4K) then Binning |
RVC2 driver limits
Manual limits
- Min FPS: 2
- Min exposure time: 5 μs
- Max exposure time:
1 / CAM_FPSseconds. Eg. 33ms @ 30FPS
Auto limits
- Min exposure time: 106 μs
- Max exposure time: Depends on the Anti-Banding mode:
- Anti-Banding mode OFF: 33 ms
- Anti-Banding mode 50Hz: 30 ms
- Anti-Banding mode 60Hz: 25 ms
Python
1cam = pipeline.create(dai.node.ColorCamera) # Or MonoCamera
2# "OFF", "MAINS_50_HZ", or "MAINS_60_HZ"
3cam.initialControl.setAntiBandingMode(dai.CameraControl.AntiBandingMode.OFF)