Platform
  • RVC
  • Features
  • Depth
  • Deployment
  • Camera Sensors
  • Environmental Specifications
  • Comparisons

OAK-FFC-48MP

Based on
RVC
Connection
Dot projector
No
Infrared
No
IMU
None
Sensor 1 - IMX582
Type
Color
DFOV / HFOV / VFOV
71° / 45° / 55°
Size
1/2”
Shutter
Rolling
Focus
Auto

Looking for more details? Visit specific features at Platform -> Features