TINY1C
TINY1C
| Spec | Value |
|---|---|
| Shutter type | global |
| Type | thermal |
| Sensor size | 1/3" (8.5mm) |
| Pixel size | 12 μm |
| Platform Support | RVC2 |
RVC2 supported resolutions
| Resolution name | Resolution size | Max FPS | MIPI lanes | Mode |
|---|---|---|---|---|
THE_256x192 | 256x192 | 25 | 0 | Full resolution |
RVC2 driver limits
Manual limits
- Min FPS: 0
- Min exposure time: 0 μs
- Max exposure time:
1 / CAM_FPSseconds. Eg. 33ms @ 30FPS
Auto limits
- Min exposure time: 0 μs
- Max exposure time: Depends on the Anti-Banding mode:
- Anti-Banding mode OFF: 0 ms
- Anti-Banding mode 50Hz: 0 ms
- Anti-Banding mode 60Hz: 0 ms
Python
1cam = pipeline.create(dai.node.ColorCamera) # Or MonoCamera
2# "OFF", "MAINS_50_HZ", or "MAINS_60_HZ"
3cam.initialControl.setAntiBandingMode(dai.CameraControl.AntiBandingMode.OFF)