Robotics Vision Core 4 (RVC4)
- 6-core ARMv8 CPU running Linux
- AI: 48 INT8, 12 FP16 TOPS
- GPU: 4 FP16 TOPS
- Computer vision: Stereo depth, frame warp engine, optical flow, feature detection, description matching, template matching
- ISP: 5 camera streams, HDR, EIS, 3A
- Encoding: 4K @ 240FPS decoding, 4K @ 120FPS encoding for H264 and H265. Decoding also supported for VP9, AV1
Computer vision engine
- Stereo depth: Max 800P @ 60FPS, 4bit subpixel by default, 64 disparity search. 8-bit confidence map, spatial consistency, occlusion and texture masking, ±3 pixel lines rectification error tolerance
- Maximum stereo resolution is 1280x1280
- Image warp engine: Throughput of 1080P @ 240FPS
- Optical flow: Semi-dense: 1080P @ 60FPS, Full dense: VGA @ 60 FPS
- Feature detection: Harris corner detection, 1080P @ 60FPS
- Description matching: ORB calculation and inline matching. Descriptor: 256 bits. Max 1080P, 1ms per 500 descriptors (calculation + matching)
- Template matching: Max 1080P, 1.2ms for 500 templates, max 1024 patches per frame
Image Signal Processor
- Up to 3 concurrent camera streams (with ISP processing)
- 3x 36MP @ 30FPS or
- 1x 36MP + 1x 72MP @ 30FPS or
- 1x 108MP @ 30FPS
- Up to 2 additional raw output streams (no ISP processing)
- 3A (Auto Exposure, Auto White Balance, Auto Focus)
- Supports 18 bpp (bits-per-pixel)
- Hardware HDR: Staggered HDR, digital overlap, non-overlap
- Image stabilization (EIS), good low-light performance
AI
| Model name | Size | FPS | Task |
|---|---|---|---|
| YoloV5m | 640x640 | 280 | Object detection |
| YoloV6n | 512x288 | 2340 | Object detection |
| YoloV7-W6 | 640x640 | 162 | Object detection |
| ResNet-50 | 224x224 | 934 | Classification |
| ViT-Tiny | 224x224 | 650 | Classification |
| BiSeNetv1-MBNV2 | 512x228 | 647 | Semantic segmentation |
| eWaSR | 512x384 | 309 | Semantic segmentation |
AI Power Consumption
| Model name | Low FPS | Medium FPS | High FPS | Max FPS |
|---|---|---|---|---|
| BiSeNet-MBNV2 (512x288) | 80 [0.67 W] | 133 [1.04 W] | 391 [3.02 W] | 647 [5 W] |
| eWaSR ResNet18 (512x384) | 59 [0.79 W] | 106 [1.51 W] | 229 [3.55 W] | 309 [5.25 W] |
| MobileVit-xxs (224x224) | 104 [0.63 W] | 199 [1 W] | 277 [1.82 W] | 488 [3.27 W] |
| Repvgg_a2 (224x224) | 181 [1.07 W] | 327 [2.22 W] | 466 [3.75 W] | 1250 [10.4 W] |
| ResNet101 (224x224) | 115 [1.05 W] | 243 [2.4 W] | 339 [3.57 W] | 718 [8.62 W] |
| ResNet50-v2-7 (224x224) | 145 [0.96 W] | 260 [1.9 W] | 380 [2.83 W] | 934 [7.65 W] |
| ViT-Tiny patch16 (224x224) | 124 [0.7 W] | 228 [1.25 W] | 300 [1.88 W] | 615 [4.27 W] |
| Yolo6N (512x288) | 190 [0.7 W] | 307 [1.1 W] | 702 [3.8 W] | 2340 [7.5 W] |
| YoloV5M (640x640) | 48 [0.93 W] | 72 [1.75 W] | 212 [6.05 W] | 280 [8.4 W] |
| YoloV7-W6 (640x640) | 34 [1.05 W] | 60 [2.48 W] | 139 [7.45 W] | 162 [7.85 W] |
Please note that the max FPS values are recorded at peak performance of the RVC4. In most use-cases, the RVC4 are throttled down to avoid overheating.
Jetson comparison
| Model name | RVC4 [FPS] | Jetson Orin Nano 8GB [FPS] |
|---|---|---|
| InceptionV4, BS1 | 691 | 170 |
| InceptionV4, BS32 | 608 | 358 |
| ResNet50, BS1 | 1369 | 502 |
| ResNet50, BS32 | 1644 | 1191 |
| VGG19, BS1 | 269 | 183 |
| VGG19, BS32 | 560 | 362 |
| Super Resolution, BS1 | 36* | 202 |
| SSD MobileNet V1, BS1 | 1910 | 920 |
| SSD MobileNet V1, BS32 | 2688 | 2260 |
| UNet Segmentation, BS1 | 323 | 142 |
| YoloV3 Tiny, BS1 | 1342 | 563 |
Power efficiency
| Model name | RVC4 [W] | Jetson Orin Nano 8GB [W] |
|---|---|---|
| InceptionV4 | 9.1 | 12 |
| ResNet50 | 10.2 | 13 |
| VGG19 | 9.5 | 11 |
| YoloV3 Tiny | 9.9 | 10 |
| YoloV5 M (416x416) | 9.3 | 11 |
Custom applications
- Easy development & deployment of custom containerized apps is possible out-of-the-box via Luxonis Hub
- Develop and run fast CV pipelines on top of accelerated hardware blocks using Halide
- Interface with GPIOs and communication interfaces
- As the RVC4 can also optionally act as a host computer, it is possible to connect other RVC2-based OAK (PoE) cameras to it.
Power consumption
- Max peak: 25W
- Max average: 10-15W
- Average idle: 1.6W
- Booting peak: 12W
- Booting average: 2.3W (~15sec)