33D
33D is a global shutter tof sensor.Spec | Value |
---|---|
Shutter type | global |
Type | tof |
Sensor size | 1/3.2" ( 7.9mm) |
Pixel size | 7 μm |
RVC2 supported resolutions
Resolution name | Resolution size | Max FPS | MIPI lanes | Mode |
---|---|---|---|---|
THE_480_P | 640x480 | 80 | 2 | Full resolution |
RVC2 driver limits
Sensor driver adds support for that sensor to the RVC2. Here are RVC2 driver specifications for this sensorPart of the ISP (Image Signal Processor) is also the 3A (Auto Exposure, Auto White Balance, Auto Focus) algorithm. They are enabled by default, but you can also disable them and manually set the exposure, gain, white balance, etc.Manual limits
- Min FPS: 0
- Min exposure time: 0 μs
- Max exposure time:
1 / CAM_FPS
seconds. Eg. 33ms @ 30FPS
Auto limits
- Min exposure time: 0 μs
- Max exposure time: Depends on the Anti-Banding mode:
- Anti-Banding mode OFF: 0 ms
- Anti-Banding mode 50Hz: 0 ms
- Anti-Banding mode 60Hz: 0 ms
Py
1cam = pipeline.create(dai.node.ColorCamera) # Or MonoCamera
2# "OFF", "MAINS_50_HZ", or "MAINS_60_HZ"
3cam.initialControl.setAntiBandingMode(dai.CameraControl.AntiBandingMode.OFF)