IMX708
IMX708
| Spec | Value |
|---|---|
| Shutter type | rolling |
| Type | color |
| Sensor size | 1/2.43" (10.5mm) |
| Pixel size | 1.4 μm |
| Platform Support | RVC2 |
RVC2 supported resolutions
| Resolution name | Resolution size | Max FPS | MIPI lanes | Mode |
|---|---|---|---|---|
THE_12_MP | 4608x2592 | 15 | 2 | Full resolution |
THE_2304X1296 | 2304x1296 | 30 | 2 | 2x2 Binning |
THE_1080_P | 1920x1080 | 30 | 2 | Cropped |
RVC2 driver limits
Manual limits
- Min FPS: 0.01
- Min exposure time: 100 μs
- Max exposure time:
1 / CAM_FPSseconds. Eg. 33ms @ 30FPS
Auto limits
- Min exposure time: 1 μs
- Max exposure time: Depends on the Anti-Banding mode:
- Anti-Banding mode OFF: 0 ms
- Anti-Banding mode 50Hz: 0 ms
- Anti-Banding mode 60Hz: 0 ms
Python
1cam = pipeline.create(dai.node.ColorCamera) # Or MonoCamera
2# "OFF", "MAINS_50_HZ", or "MAINS_60_HZ"
3cam.initialControl.setAntiBandingMode(dai.CameraControl.AntiBandingMode.OFF)High Dynamic Range (HDR)

Command Line
1python3 utilities/cam_test.py -cams cama,c -cres 1296 -misc hdr-exposure-ratio=2
2python3 utilities/cam_test.py -cams cama,c -cres 1296 -misc hdr-exposure-ratio=4
3python3 utilities/cam_test.py -cams cama,c -cres 1296 -misc hdr-exposure-ratio=8FPS Range
- 1920x1080: 1.14 - 67.
- With HDR minimum FPS is 2.28
- 2304x1296: 1.14 - 56.
- With HDR minimum FPS is 2.28
- 4608x2592: 0.58 - 14.3