OV9282
| Spec | Value |
|---|---|
| Shutter type | global |
| Type | mono |
| Sensor size | 1/4" (6.3mm) |
| Pixel size | 3 μm |
| Platform Support | RVC2, RVC4 |
RVC2 supported resolutions
| Resolution name | Resolution size | Max FPS | MIPI lanes | Mode |
|---|---|---|---|---|
THE_800_P | 1280x800 | 129 | 2 | Full resolution |
THE_720_P | 1280x720 | 143 | 2 | Cropping |
THE_400_P | 640x400 | 255 | 2 | Binning |
RVC4 supported resolutions
| Resolution name | Resolution size | Max FPS | MIPI lanes | Mode |
|---|---|---|---|---|
THE_800_P | 1280x800 | 60 | 2 | Full resolution |
RVC2 driver limits
Manual limits
- Min FPS: 1.6
- Min exposure time: 10 μs
- Max exposure time:
1 / CAM_FPSseconds. Eg. 33ms @ 30FPS
Auto limits
- Min exposure time: 20 μs
- Max exposure time: Depends on the Anti-Banding mode:
- Anti-Banding mode OFF: 33 ms
- Anti-Banding mode 50Hz: 30 ms
- Anti-Banding mode 60Hz: 25 ms
Python
1cam = pipeline.create(dai.node.ColorCamera) # Or MonoCamera
2# "OFF", "MAINS_50_HZ", or "MAINS_60_HZ"
3cam.initialControl.setAntiBandingMode(dai.CameraControl.AntiBandingMode.OFF)