Firewall and network
Deprecation Notice
This page describes features that have been removed or replaced in Luxonis Hub. Functionality may be limited and only available to Hub Original customers. Please refer to the up-to-date guides to provision devices, manage fleets, and deploy applications.
IP addresses
- 5.161.212.20
- 5.161.83.56
- 5.161.187.125
- 128.140.86.248
- 34.128.165.110
- 34.96.75.74
- 34.120.251.14
- 34.117.184.204
- 35.190.53.221
- 35.201.87.0
- 34.111.158.61
- 34.98.92.183
- 34.149.9.74
- 34.128.176.21
- 34.160.73.236
- 34.117.33.110
- 34.49.35.47
- 49.13.29.76
- 2600:1901:0:e27b::
- 2600:1901:0:dcd4::
- 2a01:4f8:c012:ec2c::
- 2a01:4ff:f0:c16a::
Ports
Outgoing connection- 53 ; UDP
- 80 ; TCP
- 443 ; TCP
- 3478 ; TCP/UDP
- 5349 ; TCP/UDP
- 49152-65535 ; UDP