# OAK4 Advanced

## Connect to the camera through SSH or ADB

#### SSH

### Connecting with PoE+ or USB

You can power your camera either from through [PoE+ or with
USB](https://docs.luxonis.com/hardware/platform/deploy/oak4-deployment-guide/oak4-getting-started.md). If you power from USB and
want SSH access, you must enable sharing of PC network connection to camera with

```bash
oakctl usbd enable  # run on host PC
```

### Enabling SSH on the camera

By default SSH access via password is disabled on devices running OS version 1.18 and newer. There are two ways of enabling it:

 * Setting up the camera with [Luxonis Hub](https://docs.luxonis.com/cloud/hub/connect-oak.md) or
   [locally](https://docs.luxonis.com/hardware/platform/deploy/oak4-deployment-guide/oak4-advanced.md) enables SSH access with the
   given password,
 * executing `oakctl device unlock` on host computer with the device connected over the network or USB (see the Device Unlock
   (SSH) section on the [oakctl page](https://docs.luxonis.com/software-v3/oak-apps/oakctl.md)).

### Usage

To access the device via SSH, you will need to know its IP address. You can find it by running `oakctl list` to find OAK devices
in your local network. Alternately you can also check the DHCP leases on your router, or using a network scanning tool like `nmap`
or some IP scanner app.

```bash
$ oakctl list  # Find IPs of OAK devices in your local network
$ ssh root@IP_ADDRESS  # SSH into the device
```

To transfer a file to the device you can use `scp`:

```bash
$ scp folder/file.txt root@IP_ADDRESS:/data/
# Or a folder
$ scp -r folder/ root@IP_ADDRESS:/data/
```

#### ADB

### Connecting with USB-C

ADB is available only over USB. Connect the camera directly to a USB 3.0 port that can provide at least 15 W; otherwise, the
camera may not power on. [See alternative powering
options](https://docs.luxonis.com/hardware/platform/deploy/oak4-deployment-guide/oak4-getting-started.md).

### Communication:

When connected to the computer via USB-C, OAK4 will be detected as a USB device and will be accessible via ADB ([Android Debug
Bridge](https://developer.android.com/tools/adb)) for shell access and file transfers.

> **Internet access for OAK Apps**
> Use [`oakctl usbd`](https://docs.luxonis.com/software-v3/oak-apps/oakctl.md) to share your host computer's internet connection with the camera over USB. This is useful for downloading dependencies when building or running OAK Apps with `oakctl app build` or `oakctl app run`.

> **ADB connection tip**
> ADB can intermittently fail if the camera is connected through a USB hub or a low-quality USB cable. Use a good quality USB-C cable and plug the camera directly into the computer with no hub in between for most reliable performance.

### Preparation

Install the [oakctl tool](https://docs.luxonis.com/software-v3/oak-apps/oakctl.md) on your host computer as it bundles the `adb`
commands you'll need.

### Usage

To access the device via ADB you will need to run the following commands from the host computer:

```bash
$ oakctl adb devices
```

If the device is listed, you can proceed with the following commands to open a shell on the device:

```bash
$ oakctl adb shell
```

To transfer a file to the device you can use `oakctl adb push`:

```bash
$ oakctl adb root
$ oakctl adb push folder/file.txt /data/
# Or a folder
$ oakctl adb push folder/ /data/
```

> **Using an M8 peripheral?**
> When an M8 peripheral is in use on OAK4, USB data is automatically routed to the M8 connector. The USB-C port can still provide power, but its USB data connection is unavailable while that M8 peripheral is connected.

## Set static IP

> ****
> Setting a static IP on OS version 1.20.5 will not work due to a fault in that release. If you're using this version, we strongly recommend [upgrading to a newer OS](https://docs.luxonis.com/software-v3/sw-stack/luxonis-os.md) before attempting to configure a static IP.

A static IP is helpful when the camera must maintain a constant, predictable address that other systems can reliably reference.
This configuration assumes you already have an active connection to the camera.

> **No DHCP**
> If no DHCP server is available, please refer to the [No DHCP section in Troubleshooting](https://docs.luxonis.com/hardware/platform/deploy/oak4-deployment-guide/oak4-getting-started.md).

You can set static IP manually in:

 * advanced settings when setting up the camera either with [Luxonis Hub](https://docs.luxonis.com/cloud/hub/connect-oak.md) or
   [locally](#Local%20Setup).
 * by connecting to the camera (either [ADB/SSH](#Connect%20to%20the%20camera%20through%20SSH%20or%20ADB) ) and using `agentconfd
   configure` tool:

```bash
agentconfd configure --help
Usage: agentconfd configure [OPTIONS] [NETWORK_CONFIG]

Arguments:
  [NETWORK_CONFIG]  Either "dhcp" or "ipv4,ipv4_mask,ipv4_gateway"
```

So you can either set a static IP address or revert to DHCP:

```bash
# ADB/SSH into the device first, then on device set static IP:
agentconfd configure 192.168.10.15,255.255.255.0,192.168.10.1
# Revert back to DHCP:
agentconfd configure dhcp
```

## Configure DNS

When using DHCP, you can still override the DNS server that the device uses. This is helpful in closed networks, when the DHCP
server does not provide DNS, or when you need to point the device to a specific resolver.

Connect to the camera first (via SSH or ADB), then run:

```bash
# ADB/SSH into the device first, then on device run:
agentconfd configure dhcp --dns 10.12.102.2
```

If name resolution still fails, try a known public resolver (only if your network policy allows it):

```bash
agentconfd configure dhcp --dns 8.8.8.8
```

Example session:

```bash
~ # agentconfd configure dhcp --dns 10.12.102.2
[2026-02-06T13:49:15Z INFO  agentconfd] Success!
~ # ping google.com
ping: bad address 'google.com'
~ # agentconfd configure dhcp --dns 8.8.8.8
[2026-02-06T13:49:30Z INFO  agentconfd] Success!
~ # ping google.com
PING google.com (142.250.203.142): 56 data bytes
64 bytes from 142.250.203.142: seq=0 ttl=251 time=11.978 ms
64 bytes from 142.250.203.142: seq=1 ttl=251 time=14.046 ms
```

If `ping` by hostname fails but `ping` by IP succeeds, DNS is misconfigured. Adjust the DNS server or verify that outbound DNS is
allowed on your network.

## Enable DepthAI peripheral mode

DepthAI peripheral mode lets DepthAI on other hosts find and connect to the camera. Enable it during setup with
`--peripheral-mode`, or with DepthAI Peripheral Mode in the [Luxonis Hub](https://docs.luxonis.com/cloud/hub/connect-oak.md)
advanced options. If the camera was set up without it, DepthAI on the host cannot find the camera, also when you connect by IP:

```text
Cannot find any device with given deviceInfo
```

You can enable peripheral mode on a camera that is already set up, without a factory reset. Connect to the camera (either
[ADB/SSH](#Connect%20to%20the%20camera%20through%20SSH%20or%20ADB)) and run:

```bash
# ADB/SSH into the device first, then on device run:
sed -i 's/"discoveryHost": *"127.0.0.1"/"discoveryHost": "0.0.0.0"/' /etc/depthai-gate.json
systemctl restart depthai_gate
```

The change takes effect immediately and keeps your apps and data. It stays after a reboot and after an OS update from Luxonis Hub
or `oakctl`. A full OS reflash removes it.

To check the result, run this on the host:

```bash
python3 -c "import depthai as dai; print(dai.Device.getAllAvailableDevices())"
```

## Local Setup

This section covers an advanced path for setting up an OAK device using oakctl, including cases where internet access is not
available. This method can be used when you need full local control of the setup process—for example:

 * Setting up the camera without connecting to the Luxonis Hub.
 * Enabling SSH access for development or debugging.
 * Resetting the device password locally.
 * Configuring advanced network settings, such as assigning a static IP when DHCP is unavailable.

Use local setup in these scenarios or any environment where network restrictions or workflow requirements prevent using the
standard cloud-based setup.

Connect the PoE/ETH cable to power up the device.

Ensure you have oakctl version `0.16.2` or higher installed by executing `oakctl version`. If necessary, update with `oakctl
self-update`.

Ensure the device is ready for setup (status light on camera blinking blue) by setting it in Setup Mode:

```bash
oakctl start-setup
```

#### Using setup.luxonis.com

Use this option if you want a simple, guided local setup experience. The web-based wizard automatically generates configuration
values for your deployment. Go to [setup.luxonis.com](https://setup.luxonis.com) and select `Setup Locally`, then follow the
on-screen instructions to configure your camera.

#### Using command line

This option is useful if you don't have internet access and/or want to setup your camera using command-line. The minimal command
to set a password and enable ssh:

```bash
oakctl setup -p <INSERT_PASSWORD_HERE> --dont-check-internet
```

And make sure you replace `<INSERT_PASSWORD_HERE>` in the command with your preferred password. To see other options execute
`oakctl setup --help`.

Add `--peripheral-mode` if you want to run DepthAI from a host computer. Without it, DepthAI on other hosts cannot find the
camera. To enable it later, see [Enable DepthAI peripheral mode](#Enable%20DepthAI%20peripheral%20mode).

> ****
> If multiple devices are connected to the same network, `oakctl` may prompt you to select which device to configure.

> **Need WiFi connectivity?**
> See [OAK4 WiFi](https://docs.luxonis.com/hardware/platform/deploy/oak4-wifi.md) for supported USB-C WiFi dongles and setup instructions.

## Factory reset

> **Factory reset warning**
> This will reset the device to factory settings, removing all configurations and data. Make sure to back up any important data before proceeding.

If you need to factory reset your OAK4 device, you can do so by pressing the hardware reset button while the device is powered on:

Press and hold the reset button for 10 seconds. The front LED blinks orange after ~5 seconds. Keep holding; at ~10 seconds the LED
blinks red and then turns off, indicating that the factory reset has started.

Release the button once the LED turns off and wait for the device to reboot (this may take a few seconds).

## Frequently asked questions

Can USB and PoE be used simultaneously?

Yes, if your goal is to:

 * provide power over USB and use a non-PoE cable for communication.
 * provide power over PoE and use USB for ADB communication

### Need assistance?

Head over to [Discussion Forum](https://discuss.luxonis.com/) for technical support or any other questions you might have.
