OAK Thermal

$599

NEW
In stock
100+ PCS

The OAK-T (OAK Thermal) is our first camera with a thermal sensor and a color image sensor.

When fusing thermal frames, color frames, and AI models, you can create a wide variety of applications in different fields, such as:

  • Agriculture: Health crop, detect irrigation issues, detect pests, livestock health monitoring, etc.
  • Industrial: Detect overheating, detect leaks, detect fires, etc.
  • Security: Detect intruders (night vision), detect fires, etc.
  • Transportation: Detect pedestrians, vehicles, bicycles for analytics and traffic optimization.

Please note that due to legal restrictions, we can only ship OAK Thermal cameras to NATO member countries, Australia, Israel, Japan and South Korea.

Read more

SKU: OAK-TN/A
Out of stock

OAK-T leverages our OAK-SoM-Pro to make an overall compact design. The use of the SoM reduces the design's scale, making it easier to mount or fit anywhere seamlessly. The design will also be open-source when we verify the hardware design.

The purpose of the device is to be used for manufacturing, warehouse, energy efficiency, and safety monitoring.

PoE connection allows cameras to communicate to other computers via networking protocols (TCP, UDP, HTTP, MQTT, etc.). As our PoE models feature device flash memory, you can also run your programs in standalone mode. OAK PoE cameras are housed in an rugged, IP-rated enclosure, which is required for industrial and outdoor use.

We suggest following PoE deployment guide as the first steps after installation.

RVC2 architecture on-board features:

  • Connectivity: M12 PoE connector and M8 connector for IO connectivity
  • Thermal sensitivity: 50mK @ 25°C and 25Hz
  • Measurement range: -15°C - 150°C
  • Thermal sensor resolution: 256x192
  • Thermal Accuracy: ±2°C or ±2% (whichever is larger)
  • Sensor type: Uncooled VOx detector
  • Spectral range: 8-14µm


  • Power consumption: up to 6.5W
  • Industrial grade aluminum housing with Front Gorilla Glass
  • 1/4" tripod mount and 75mm M4 Vesa mount
  • Dimension: 80x52x46mm
  • Weight: 297g (with enclosure)
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK Thermal

$599.00