OAK-1 W PoE

Buy it on Luxonis shop

Overview

The OAK-1-W-PoE baseboard offers full 802.3af, Class 3 PoE compliance with 1000BASE-T speeds. The OAK-1-PoE (SJ2096POE) baseboard has one on-board cameras which implement RGB vision, piped directly into the OAK-SoM-Pro for depth and AI processing. The data is then output to a host via USB 3.1 Gen1 (Type-C) or via 1000BASE-T ethernet connection. The OAK-1-W-PoE board exposes boot selection switches, allowing the end user to boot the OAK-SoM-Pro module from USB or the on-board eMMC or NOR flash.

Hardware specifications

This OAK camera uses Power-over-Ethernet (PoE) for communication and power. It offers full 802.3af, Class 3 PoE compliance with 1000BASE-T speeds (1 Gbps) and has a micro SD (uSD) card connector. A PoE injector/switch is required to power the device. It also features an IP67-rated enclosure.

Camera module specifications

You can select either IMX378 (12MP, rolling shutter) or OV9782 (1MP, global shutter) color camera.

Camera Specs

Color camera

Sensor

IMX378 (PY060)

Shutter

rolling

DFOV / HFOV / VFOV

120° / 95° / 74°

Resolution

12MP (4056x3040)

Focus

FF: 60cm - ∞

Max Framerate

60 FPS

F-number

2.8 ±5%

Lens size

1/2.3 inch

Effective Focal Length

2.75mm

Pixel size

1.55µm x 1.55µm

You can select either IMX378 (12MP, rolling shutter) or OV9782 (1MP, global shutter) color camera.

Camera Specs

Color camera

Sensor

OV9782 (PY058)

Shutter

global

DFOV / HFOV / VFOV

150° / 128° / 80°

Resolution

1MP (1280x800)

Focus

FF: 18cm - ∞

Max Framerate

120 FPS (800P)

F-number

2 ±5%

Lens size

1/4 inch

Effective Focal Length

1.69mm

Pixel size

3µm x 3µm

RVC2 inside

This OAK device is built on top of the RVC2. Main features:

Dimensions and Weight

  • Width: 82 mm

  • Height: 114 mm

  • Length: 32 mm

  • Weight: 294g

Board Layout

Getting started

Note

For more information on how to start with POE devices, check our guide Getting started with OAK PoE devices.

This OAK PoE camera accepts power input from he 802.3af, Class 3 PoE circuitry. It can also accect power through the on-board USB C connector - which is not exposed through the enclosure, so enclosure needs to be removed.

Booting can be accomplished from either the USB interface or from the eMMC or NOR flash on the OAK-SoM-Pro, and boot selection is configured with the DIP switch bank near the USB connector.

Interfacing with the OAK-SoM-Pro is also possible with PoE Board connector pads J5 and J8, which expose OAK-SoM-Pro auxiliary I/O and BW2099 Quad SPI, respectively. These headers are Amphenol/FCI 20021121-00010T1LF or equivalent. Please refer to the schematics for pinout information.

  • The reset button resets the OAK-SoM-Pro only.

  • The 5V LED indicates 5V power is present on the BW2098POE.

  • The PG LED indicates “power good” from the OAK-SoM-Pro.

  • The “RUN” LED indicates that the OAK-SoM-Pro is not in reset.

Caution should be taken when handling any PoE circuit board. Do not directly touch the circuitry as potentials up to and exceeding 57V may exist. Always use electronics handling best practices.

Power consumption

Most of the power is consumed by the RVC2, so the power consumption mostly depends on the workload of the chip:

  • Base consumption + PoE circuitry + camera streaming: 3W - 3.5W

  • AI subsystem consumption: Up to 1W

  • Stereo depth pipeline subsystem: Up to 0.5W

  • Video Encoder subsystem: Up to 0.5W

So the total power consumption can be up to ~5.5W if you are using all the features at 100% at the same time. To reduce the power consumption, you can reduce FPS of the whole pipeline - that way, subsystems won’t be utilized at 100% and will consume less power.

Operating temperature

The ambient operating temperature of RVC2 based devices is between -20°C and 50°C when fully utilizing the VPU.

Similarly to the Power consumption, max operating temperature depends on VPU utilization. The higher the VPU utilization, the more heat the VPU will generate. The RVC2 VPU can continuously operate at 105 °C, after which the depthai library will automatically shut down the device (to avoid chip damage).

To find out more, see our Operative temperature range documentation.

Datasheet

3D Models

  • Board STEP files here

  • Enclosure STEP files here

Datasheets

Got questions?

Head over to Discussion Forum for technical support or any other questions you might have.