DepthAI’s documentation¶
Learn how to setup your DepthAI device, view tutorials, code samples, and more.
DepthAI is the embedded spatial AI platform that helps you build products with true realtime 3D object localization (think 3D object detection) and tracking. DepthAI offloads AI, depth vision and more - processed direct from built-in cameras - freeing your host to process application-specific data. Best of all, it is modular and MIT-licenced open source, affording adding these Spatial AI/CV super powers to real commercial products.
Setup your device¶

OAK-1 | megaAI - Tiny, Mighty
MegaAI is a tiny USB3 4K AI camera featuring 4K/30 h.265 encoding and powerful hardware accelerated ML/CV.

OAK-D | DepthAI Onboard Cameras
DepthAI for the host of your choice, with an onboard color camera module and global-shutter synchronized stereo pair.

USB3 | Modular Cameras
DepthAI for the host of your choice, with modular cameras for easy integration onto/into your platform and custom stereo baselines.

System on Module
Allows you to integrate the power of DepthAI into your own products.

RPi Compute
Complete DepthAI system including Raspberry Pi Compute Module, microSD card pre-loaded with Raspbian 10 and DepthAI Python interface.

RPi HAT
DepthAI HAT for Raspberry Pi (3, 3B+, and 4). Add your choice of cameras.
Got questions?
We’re always happy to help with code or other questions you might have.

Community Discord
Chat live with the DepthAI team and devs like you.

Discussion Forum
Like chat, just asynchronous.

Email Support
Send a message to our support team.