# OAK-D SR

## Specification

### Variant: OAK-D SR

[Shop](https://shop.luxonis.com/products/oak-d-sr)

| Property | Value |
| --- | --- |
| Based on | RVC2 |
| Connection | USB 2/3 (up to 10 Gbps) |
| Dot projector | No |
| Infrared | No |
| IMU | Yes |

#### Sensor 1, 2 - OV9782

 * Type: Color
 * [DFOV / HFOV / VFOV: 89.5° / 80° /
   55°](https://fov.luxonis.com/?horizontalFov=80&verticalFov=55&horizontalResolution=1280&verticalResolution=800)
 * Size: 1/4
 * Shutter: Global
 * Focus: Fixed
> **Hardware update**
> Units manufactured after May 2026 will not include eMMC storage. Need eMMC on this device anyway? Contact our support team at [support@luxonis.com](mailto:support@luxonis.com).

## RVC2 inside

This OAK device is built on top of the [RVC2](https://docs.luxonis.com/hardware/platform/rvc/rvc2.md) architecture, with main
features being:

 * - 4 TOPS of processing power (1.4 TOPS for AI) - [RVC2 NN Performance](https://docs.luxonis.com/hardware/platform/rvc/rvc2.md)
    - Run any AI model, even custom-architectured/built ones - models need to [be
      converted](https://docs.luxonis.com/software-v3/ai-inference/conversion.md).
    - Encoding: H.264, H.265, MJPEG - 4K/30FPS, 1080P/60FPS
    - Computer vision: warp/dewarp, resize, crop via
      [ImageManip](https://docs.luxonis.com/software-v3/depthai/depthai-components/nodes/image_manip.md) node, [edge
      detection](https://docs.luxonis.com/software-v3/depthai/examples/rvc2/edge_detector/edge_detector.md), [feature
      tracking](https://docs.luxonis.com/software-v3/depthai/examples/feature_tracker.md). You can also [run custom CV
      functions](article://software-v3.depthai.tutorials.on-device-programming)
    - Stereo depth perception with filtering,
      [post-processing](https://docs.luxonis.com/software/depthai/examples/depth_post_processing.md), [RGB-depth
      alignment](article://software-v3.depthai.examples.rgb_depth_aligned), and high
      [configurability](https://docs.luxonis.com/software-v3/depthai/depthai-components/nodes/stereo_depth.md)
    - Object tracking: 2D and 3D tracking with
      [ObjectTracker](https://docs.luxonis.com/software-v3/depthai/depthai-components/nodes/object_tracker.md) node
    - On-device programming: Run custom logic/tasks on-device
      ([guide](article://software-v3.depthai.tutorials.on-device-programming))

## Stereo depth perception

This OAK camera has a baseline of 20mm - the distance between the left and the right stereo camera. Minimal and maximal depth
perception (MinZ and MaxZ) depends on camera FOV, resolution, and baseline - [more information
here](https://docs.luxonis.com/hardware/platform/depth/configuring-stereo-depth.md).

 * [Ideal range](https://docs.luxonis.com/hardware/platform/depth/configuring-stereo-depth.md): 30cm - 1m
 * [MinZ](https://docs.luxonis.com/hardware/platform/depth/configuring-stereo-depth.md) 20cm (800P)

## Power consumption

Most of the power is consumed by the [RVC2](https://docs.luxonis.com/hardware/platform/rvc/rvc2.md), so the power consumption
mostly depends on the workload of the VPU:

 * - Base consumption + camera streaming: 2.5W - 3W
    - AI subsystem consumption: Up to 1W
    - Stereo depth pipeline subsystem: Up to 0.5W
    - Video Encoder subsystem: Up to 0.5W

To reduce the power consumption, you can reduce FPS of the whole pipeline - that way, subsystems won't be utilized at 100% and
will consume less power.

## IMU

This OAK camera has an integrated BMI270, a 6-axis IMU (Inertial Measurement Unit). See [IMU
node](https://docs.luxonis.com/software-v3/depthai/depthai-components/nodes/imu.md) for the API details on how to use it.

> **Note**
> Due to cost reduction efforts, all OAK-D-Lite cameras backed on Kickstarter do not have an IMU on board.

## Operating temperature

The ambient operating temperature of [RVC2](https://docs.luxonis.com/hardware/platform/rvc/rvc2.md)-based devices is between -20°C
and 50°C when fully utilizing the VPU.

Similarly to the power consumption, the max operating temperature depends on VPU utilization. The higher the VPU utilization, the
more heat the VPU will generate. The RVC2 VPU can continuously operate at 105 °C, after which the depthai library will
automatically shut down the device (to avoid chip damage).

To find out more, see our [Operating
temperature](https://docs.luxonis.com/hardware/platform/environmental-specifications/operating-temperature.md) documentation.

> **U.S. export classification**
> This product is classified as EAR99 under the U.S. Export Administration Regulations (EAR).
