RAE
Based on
Connection
USB 2/3 (up to 10 Gbps)
Dot projector
No
Infrared
No
IMU
Yes
Sensor 1, 3, 4, 5 - OV9782
Type
Color
DFOV / HFOV / VFOV
Size
1/4
Shutter
Global
Focus
Fixed
Sensor 2 - IMX214
Type
Color
DFOV / HFOV / VFOV
Size
1/3.06
Shutter
Rolling
Focus
Fixed

Stereo
Wide FOV
Looking for more details? Visit specific features at Platform -> Features
RVC3 inside
This OAK device is built on top of the RVC3 architecture, with main features being:- 3.0 TOPS for AI with INT8 quantization support
 - Quad-core ARM A53 @ 1.5GHz, running Yocto Linux, acting as a host computer
 - Imaging: ISP, max 6 cameras, 500 MP/s HDR, 3A
 - Run any AI model, even custom-architectured/built ones - models need to be converted.
 - Cloud platform - The Luxonis Hub - connectivity out-of-the-box
 - On-device SLAM / VIO support
 - Encoding: H.264, H.265, MJPEG - 4K/75FPS, Decoding: 4K/60FPS
 - Computer vision: warp/dewarp, resize, crop via ImageManip node, edge detection, feature tracking. You can also run custom CV functions
 
- Stereo depth perception with filtering, post-processing, RGB-depth alignment, and high configurability
 
- Object tracking: 2D and 3D tracking with ObjectTracker node
 
IMU
This OAK camera has an integrated BNO086, a 9-axis IMU (Inertial Measurement Unit). See IMU node for the API details on how to use it.USB ports

1
USB-C port to charge RAE & connect to your computer for SSH access.
2
USB-C port to connect additional accessories.
Speakers
Top level specs:- Resonant Frequency: 850 Hz
 - Frequency Response: 100 Hz to 20000 Hz
 - Power Rating: 0.7 W (max 1W)
 - Sound Pressure Level: 91 dBA
 - Manufacturer: CUI
 - Manufacturer PN: CMS-16093-078L100A-67
 
Microphone
Top level specs:- MEMS Microphone
 - Frequency Range: 60 Hz to 20 kHz
 - Sensitivity:- 26 dB
 - Sensitivity Tolerance: 1 dB
 - SNR - Signal to Noise Ratio: 64 dBA
 - Manufacturer: TDK InvenSense
 - Manufacturer PN: ICS-43434
 
Motor
Top level specs:- Rated voltage: 12V
 - Operating Voltage Range - 3V to 17V
 - Rated load: 200 g.cm
 - No load current: 80 mA
 - No load speed: 125 rpm
 - Starting Voltage: 3V
 - Load current: 120 mA
 - Load speed: 115 rpm
 - Stall torque: 2000 g.cm
 - Stall current: 650 mA
 
Other
- Battery capacity: 5000 mAh
 - WiFi driver: Intel 9260.NGWG.NV
 - LEDs: WS2812B-2020
 - LCD - 0.96" TFT LCD, Resolution 80x160 RGB