# OAK-D ToF

## Specification

### Variant: OAK-D ToF

[Shop](https://shop.luxonis.com/products/oak-d-sr-poe)

| Property | Value |
| --- | --- |
| Based on | RVC2 |
| Connection | ETH_POE |
| Dot projector | Yes |
| Infrared | Yes |
| IMU | Yes |

#### Sensor 1 - 33D

 * Type: Monochrome
 * [DFOV / HFOV / VFOV: 82.3° / 70° /
   54.7°](https://fov.luxonis.com/?horizontalFov=70&verticalFov=54.7&horizontalResolution=640&verticalResolution=480)
 * Size: 1/3.2
 * Shutter: Global
 * Focus: Fixed
#### Sensor 2, 3 - OV9782

 * Type: Color
 * [DFOV / HFOV / VFOV: 89.5° / 80° /
   55°](https://fov.luxonis.com/?horizontalFov=80&verticalFov=55&horizontalResolution=1280&verticalResolution=800)
 * Size: 1/4
 * Shutter: Global
 * Focus: Fixed
## RVC2 inside

This OAK device is built on top of the [RVC2](https://docs.luxonis.com/hardware/platform/rvc/rvc2.md) architecture, with main
features being:

 * - 4 TOPS of processing power (1.4 TOPS for AI) - [RVC2 NN Performance](https://docs.luxonis.com/hardware/platform/rvc/rvc2.md)
    - Run any AI model, even custom-architectured/built ones - models need to [be
      converted](https://docs.luxonis.com/software-v3/ai-inference/conversion.md).
    - Encoding: H.264, H.265, MJPEG - 4K/30FPS, 1080P/60FPS
    - Computer vision: warp/dewarp, resize, crop via
      [ImageManip](https://docs.luxonis.com/software-v3/depthai/depthai-components/nodes/image_manip.md) node, [edge
      detection](https://docs.luxonis.com/software-v3/depthai/examples/rvc2/edge_detector/edge_detector.md), [feature
      tracking](https://docs.luxonis.com/software-v3/depthai/examples/feature_tracker.md). You can also [run custom CV
      functions](https://docs.luxonis.com/software-v3/depthai/tutorials/on-device-programming.md)
    - Stereo depth perception with filtering,
      [post-processing](https://docs.luxonis.com/software/depthai/examples/depth_post_processing.md), [RGB-depth
      alignment](https://docs.luxonis.com/software-v3/depthai/examples/rgb_depth_aligned.md), and high
      [configurability](https://docs.luxonis.com/software-v3/depthai/depthai-components/nodes/stereo_depth.md)
    - Object tracking: 2D and 3D tracking with
      [ObjectTracker](https://docs.luxonis.com/software-v3/depthai/depthai-components/nodes/object_tracker.md) node
    - On-device programming: Run custom logic/tasks on-device
      ([guide](https://docs.luxonis.com/software-v3/depthai/tutorials/on-device-programming.md))

## Stereo depth perception

This OAK camera has a baseline of 20mm - the distance between the left and the right stereo camera. Minimal and maximal depth
perception (MinZ and MaxZ) depends on camera FOV, resolution, and baseline - [more information
here](https://docs.luxonis.com/hardware/platform/depth/configuring-stereo-depth.md).

 * [Ideal range](https://docs.luxonis.com/hardware/platform/depth/configuring-stereo-depth.md): 30cm - 1m
 * [MinZ](https://docs.luxonis.com/hardware/platform/depth/configuring-stereo-depth.md) 20cm (800P)

## IR perception

The Pro version of this device has [notch IR filters at
940nm](https://github.com/luxonis/oak-hardware/assets/18037362/b3e5caf3-1dd9-4156-b9a9-d81041945230) on the stereo camera pair,
which allows both visible light and IR light from illumination LED/laser dot projector to be perceived by the camera.

#### IR Dot Projector

The IR laser dot projector projects many small dots in front of the device, which helps with disparity matching, especially for
low-visual-interest surfaces (blank surfaces with little to no texture), such as a wall or floor. The technique that we use is
called [ASV](https://en.wikipedia.org/wiki/Computer_stereo_vision#Conventional_active_stereo_vision_(ASV)) - conventional Active
Stereo Vision - as stereo matching is performed on the device the same way as on OAK-D (passive stereo).

On the image below there's a blank wall with no texture. Without the dot projector, (passive) depth perception is poor. With the
dot projector set to ~200mA, the (active) depth perception looks much better. If you look closely at the bottom left frame, you
can see little dots all around the wall.

#### IR Illumination LED

Flood IR LED illumination allows perceiving low-light and no-light environments. You can run your AI/CV processes on frames that
are illuminated by the IR LED. Note that the color camera doesn't perceive IR light, so you would need to use a mono camera stream
for your AI/CV processes.

## Connectors

M8 aux connector has 8pin female A-coded connector and the M12 ethernet has 8pin female X-coded connector. Cameras also include an
M8 connector cap for waterproofing in case the M8 connector wouldn't be used.

| Pin | M12 pin | M8 pin | M8 functionality |
| --- | --- | --- | --- |
| 1 | Eth MX0+ | BOOT | Pull this pin high with 10k resistor at startup for USB boot. |
| 2 | Eth MX0- | FSYNC ISO | Isolated Data synchronization input signal for cameras |
| 3 | Eth MX1+ | USB D+ | USB 2.0 interface that can be used to connect to the OAK device (eg. reflash) if USB boot is enabled
(via AUX GPIO 3V3). |
| 4 | Eth MX1- | USB D- | USB 2.0 interface that can be used to connect to the OAK device (eg. reflash) if USB boot is enabled
(via AUX GPIO 3V3). |
| 5 | Eth MX3+ | VBUSIN | This pin is used for sourcing 5V power to accessory devices connected to the M8 connector. If trying to
boot the device in USB boot mode, this pin can also sink current. |
| 6 | Eth MX3- | Strobe ISO | Isolated Strobe output signal for cameras |
| 7 | Eth MX2+ | GPIO 5V | GPIO 5V control signal |
| 8 | Eth MX2- | GND | Ground |

External triggering: Sensors require 1V8 rising edge on FSYNC for the trigger event. The input trigger voltage should be 5V (goes
through a level shifter to 1V8). For an example, see [External FSYNC
Example](https://docs.luxonis.com/hardware/platform/deploy/data-sync/hardware-sync.md).

## Power consumption

Most of the power is consumed by the [RVC2](https://docs.luxonis.com/hardware/platform/rvc/rvc2.md), so the power consumption
mostly depends on the workload of the VPU:

 * - Base consumption + PoE circuitry + camera streaming: 3W - 3.5W
     - AI subsystem consumption: Up to 1W
    - Stereo depth pipeline subsystem: Up to 0.5W
    - Video Encoder subsystem: Up to 0.5W

To reduce the power consumption, you can reduce FPS of the whole pipeline - that way, subsystems won't be utilized at 100% and
will consume less power. You can also decrease power (and brightness) of the illumination LED and dot projector to reduce the
overall power consumption of the device.

#### Illumination LED and laser dot projector

Power configurable (more power - more brightness):

 * Dot projector (active stereo): Up to 1W
 * Illumination LED (night vision): Up to 1W

## Operating temperature

The ambient operating temperature of [RVC2](https://docs.luxonis.com/hardware/platform/rvc/rvc2.md)-based devices is between -20°C
and 50°C when fully utilizing the VPU.

Similarly to the power consumption, the max operating temperature depends on VPU utilization. The higher the VPU utilization, the
more heat the VPU will generate. The RVC2 VPU can continuously operate at 105 °C, after which the depthai library will
automatically shut down the device (to avoid chip damage).

To find out more, see our [Operating
temperature](https://docs.luxonis.com/hardware/platform/environmental-specifications/operating-temperature.md) documentation.

## Laser Safety

This product is classified as a Class 1 Laser Product under the EN/IEC 60825-1, Edition 3 (2014) internationally.

 * Do not power on the product if any external damage was observed.
 * Do not attempt to open any portion of this laser product.
 * Invisible laser radiation when opened. Avoid direct exposure to the beam.
 * There are no user serviceable parts with this laser product.
 * Modification or service of the stereo module, specifically the infrared projector, may cause the emissions to exceed Class 1.
 * No magnifying optical elements, such as eye loupes and magnifiers, are allowed.
 * Do not try to update camera firmware that is not officially released for specific camera module and revision.

> **U.S. export classification**
> This product is classified as EAR99 under the U.S. Export Administration Regulations (EAR).
