OAK-FFC-IMX378¶

Overview¶
The OAK-FFC-IMX378 is a carrier board for the Arducam PY011 IMX378 camera module. A 26-pin FFC is used to carry 5V power, 4-lane MIPI, I2C, and other control signals between the this camera module and the controller baseboard.
This OAK FFC module is compatible with any OAK FFC baseboard:
USB: OAK-FFC-3P, OAK-FFC-4P, OAK-FFC-6P
PoE: OAK-FFC 1P PoE, OAK-FFC 4P PoE
Hardware specifications¶
Camera module specifications¶
Camera Specs |
Color camera |
---|---|
Sensor |
IMX378 (PY004 AF, PY052 FF) |
DFOV / HFOV / VFOV |
|
Resolution |
12MP (4056x3040) |
Focus |
Auto-Focus: 8cm - ∞ |
Max Framerate |
60 FPS |
F-number |
1.8 ±5% |
Lens size |
1/2.3 inch |
Effective Focal Length |
4.81mm |
Pixel size |
1.55µm x 1.55µm |
Dimensions¶
Width: 25 mm
Height: 24 mm
General information¶
26 pin 0.5mm FFC interconnect to baseboard
30 pin interface to IMX378 camera module
4-lane MIPI
Aux/Control signals to camera module
5V power input via FFC
On-board power generation for camera module
Design files produced with Altium Designer 20
Getting started¶
Camera module compatibility is known for the Arducam PY011 IMX378 module (and previously used Sunny A12N02A), but not tested for other modules. The FFC connector is an 0.5mm pitch, 26-pin, and bottom-contact, across which travels the 4-lane MIPI, 5V, I2C, camera clock, camera reset, and other optional control lines. 5V power is regulated down and filtered as appropriate to meet the requirements of the compact camera module and IMX378.