OAK-SoM MAX¶

Overview¶
OAK-SoM MAX has Robotics Vision Core 3, and quadcore ARM CPU on board. The OAK-SoM MAX is a System on Module (SoM) designed for integration into top-level system with a need for a low-power, high performance, real-time AI and depth perception.
The OAK-SoM MAX interfaces with the system through three 10-Gbps-rated 100-pin board-to-board mezzanine connector which carries all signal I/O as well as 5v input. The on-board SMPS system regulates the 5V input and provides all necessary digital and analog power.
Devices that use OAK-SoM MAX¶
All devices that have SoM on-board are also open-source. If you are interested in integrating DepthAI (via SoM) into your product, see documentation here.
OAK-SoM Pro S3 vs OAK-SoM MAX¶
These are both our initial SoMs that have on-board RVC3 (Robotics Vision Core 3). The OAK-SoM-Pro-S3 was designed first for evaluation and backwards compatibility with the OAK-SoM-Pro. The OAK-SoM MAX was designed later for maximum performance and extensibility.
OAK SoM differences¶
- Compatibility with existing models
Pro-S3 is compatible with boards that have OAK-SoM-Pro integrated (list here). This allowed us for quicker evaluation of the new Robotics Vision Core 3.
Max is not yet compatible with any boards.
- Connectors
Pro-S3 has 2x 100-pin mezzanine connector, with the exact same pinout as SoM-Pro.
Max has 3x 100-pin mezzanine connector, which exposes additional MIPI RX/TX lines.
- MIPI lines
Pro-S3 has 2x 4-lane and 2x 2-lane MIPI RX lines.
Max has 6x 2-lane MIPI RX and 2x 2-lane, 1x 4-lane MIPI TX lines.
- RAM
Pro-S3 has 1x 2GB DDR RAM due to size/shape constraints, even though Robotics Vision Core 3 supports dual channel RAM.
Max has 2x 2GB DDR RAM on-board, which provides maximum performance, as Robotics Vision Core 3 supports dual channel RAM.
- Size
Pro-S3: 30mm x 45mm
Max: 40mm x 40mm
OAK-SoM MAX variants¶
We offer 3 variants of the OAK-SoM MAX which expose a different configuration of MIPI connectivity:
OAK-SoM-Max - 6x 2-lane MIPI. This is the default configuration
OAK-SoM-Max-1 - 4x 2-lane MIPI, 1x 4-lane MIPI. RX0+RX1 are merged into a single 4-lane MIPI
OAK-SoM-Max-2 - 2x 2-lane MIPI, 2x 4-lane MIPI. RX0+RX1 and RX2+RX3 are merged into 4-lane MIPI
Board Layout¶

Dimensions and Weight¶
Width: 40 mm
Height: 40 mm
Length: 4 mm
Weight: 5g
General information¶
4 GB RAM (2x16GBit)
32 GB eMMC
Interfaces with the system through three 10-Gbps-rated 100-pin connectors (DF40C-100DP-0.4V(51))
6 x 2-lane MIPI RX lines
2 x 2-lane and 1x 4-lane MIPI TX lines
USB 3.1 Gen 2
Design files produced with Altium Designer 20
Voltage levels: All I2C buses are 1.8V
Pull-up resistors: 2.2k pull-up resistors located on SoM
Min/max data rates: Robotics Vision Core 3 supports the following, all on I2C buses: 1) Standard Mode (100kHz), 2) Fast Mode (400kHz), 3) Fast Mode Plus (1MHz), and 4) High Speed Mode (3.4MHz)
I2C0 bus devices: RTC circuit (address 0xD2) and EEPROM (address 0x50)
Files¶
See files here