OAK-FFC-OV9282¶

Overview¶
The OAK-FFC-OV9282 is a carrier board for the Arducam PY010 OV9282 camera module. A 26-pin FFC is used to carry 5V power, 2-lane MIPI, I2C, and other control signals between this camera module and the controller baseboard.
This OAK FFC module is compatible with any OAK FFC baseboard:
USB: OAK-FFC-3P, OAK-FFC-4P, OAK-FFC-6P
PoE: OAK-FFC 1P PoE, OAK-FFC 4P PoE
People typically use a pair (2) of OAK-FFC-OV9282 to create a stereo camera pair. We previously used Sunny TG161B or AN01V32 OV9282 camera module.
Hardware specifications¶
Camera module specifications¶
Camera Specs |
Stereo pair |
---|---|
Sensor |
OV9282 (PY003) |
DFOV / HFOV / VFOV |
|
Resolution |
1MP (1280x800) |
Focus |
Fixed-Focus: 19.6cm - ∞ |
Max Framerate |
120 FPS |
F-number |
2.0 ±5% |
Lens size |
1/4 inch |
Effective Focal Length |
2.35mm |
Pixel size |
3µm x 3µm |
Dimensions¶
Width: 25 mm
Height: 24 mm
General information¶
26 pin 0.5mm FFC interconnect to baseboard
24 pin interface to OV9282 camera module
2-lane MIPI
Aux/Control signals to camera module
5V power input via FFC
On-board power generation for camera module
Design files produced with Altium Designer 20
Getting started¶
Camera module compatibility is known for the Arducam PY010 OV9282 and previously used Sunny TG161B and AN01V32, but not tested for other modules. The FFC interface is an 0.5mm pitch, 26-pin, and bottom-contact connector, across which travels the 2-lane MIPI, 5V, I2C, camera clock, camera reset, and other optional control lines. 5V power is regulated down and filtered as appropriate to meet the requirements of the compact camera module and OV9282.