OAK-FFC-pToF¶
Buy it on Luxonis shop - Currently in Beta stage

Overview¶
The OAK-FFC-pToF is a carrier board for the Sunny MTP006 pTOF camera module, and is designed to be compatible with OAK-FFC-3P, OAK-FFC-4P, and DepthAI RPi HAT baseboards. It’s currenty in beta stage so you have to use a custom version of the depthai library to communicate with this FFC module, more information below at Getting started.
Getting started¶
To get started with OAK-FFC-pToF, you first need to install the correct version: checkout to branch tof_rgb_mono
in depthai-python and execute
python3 examples/install_requirements.py
.
After installing the library, you can run the cam_test.py
demo by executing python3 tests/cam_test.py
.
It shows colorized depth by default, and you can add -tofcm
argument for the pixels to show a value in centimeters
(capped to 255). This allows you to easily check depth from an OpenCV window, as it’s displayed in the bottom-left corner when hovering with the mouse.
The out
output of the ToF node sends ImgFrame
message of 224x172 size, and the data type is U16 - depth in millimeters.
Sensor specifications¶
Specs |
Value |
---|---|
ToF Sensor |
Sunny MTP006 |
Resolution |
224x172 |
Depth range |
20cm - 4m |
Depth accuracy |
20cm-40cm: Error below 2%, 40cm-4m: Error below 1% |
DFOV |
70.7° ± 5% |
HFOV |
55.9° ± 5% |
VFOV |
44.0° ± 5% |
VSCEL wavelength |
940nm |
Operating temperature |
-20°C to ~85°C |
EFL |
2.85mm ± 5% |
F Number |
1.1 |
TV distortion |
< 7.3% |
Sensor demo¶

Board Layout and Dimensions¶

Key features¶
26 pin 0.5mm FFC interconnect to baseboard
30 pin interface to MTP006 camera module
2-lane MIPI
Aux/Control signals to camera module
3.3V power input via FFC
On-board power generation for camera module
Design files produced with Altium Designer 21
FFC connector 0.5mm pitch,