OAK-1-PCBA

../_images/BK1096_sq.jpg

Overview

The OAK-1-PCBA (BK1096) baseboard offers a quick and simple way to add USB3 Type-C device power and connectivity, and a single 12MP RGB camera module to the DepthAI SoM.

This is the open-source equivalent of OAK-1 (BW1093, megaAI) which uses the OAK-SoM (BW1099 System on Module). The OAK-1 itself cannot be open-sourced because it contains proprietary chip-down vendor information and therefore cannot be shared publicly.

Board Layout and Dimensions

../_images/BK1096_R0M0E0_cs_annotation.jpg ../_images/BK1096_R0M0E0_dims.jpg

Key features

  • Support 12MP RGB camera module

  • Interface for Luxonis BW1099 SoM

  • USB 3.1 Gen1 Type-C data and power

  • USB device power LED indicators

  • AUX 5V connector

  • Access to SoM 1.8V I2C and UART

  • Design files produced with Altium Designer 20

../_images/megaAI_front.jpg

Getting started

The OAK-1-PCBA is designed to be powered from the USB Type-C connector. With the OAK-FFC-IMX378 camera and the OAK-SoM running inference, power consumption is typically about 3W (0.6A @ 5V).

The reset button resets the OAK-SoM only.

The OUT1 and OUT2 LEDs indicate USB Type-C current mode. See datasheet for TUSB321RWBR Port Control device for more details.

Altium Design Files

See here

3D Models

Download here

Got questions?

We’re always happy to help with code or other questions you might have.