OAK-FFC-3P¶

Overview¶
The OAK-FFC-3P (DM1090FFC) baseboard has 3 FFC interfaces which allows for:
Two 2-lane MIPI camera modules, eg. OAK-FFC-OV9282 (stereo pair)
One 4-lane MIPI camera modules, eg. OAK-FFC-IMX378 RGB camera module, or additional OAK-FFC-OV9282 if RGB camera module is not required
Note
If you would need 4 FFC interfaces, see OAK-FFC-4P.
Please note that only revision R1M1E1 and newer camera modules can be connected to this OAK FFC board.
To see which cameras are compatible with this OAK FFC baseboard, see the guide here: OAK FFC camera modules. Some of camera modules have a M12 mount, so you can use different lenses to get custom FoV (with wide or narrow FOV M12 lenses).
This board uses OAK-SoM and is also compatible with RPi camera interface. For that you will need a FFC from Arducam, which converts 26-pin Luxonis camera pinout to 22 pin RPi camera pinout.
In addition, IMU (over SPI) sensor is also added to this OAK FFC board.
RVC2 inside¶
This OAK device is built on top of the RVC2. Main features:
4 TOPS of processing power (1.4 TOPS for AI - RVC2 NN Performance)
Run any AI model, even custom architectured/built ones - models need to be converted.
Encoding: H.264, H.265, MJPEG - 4K/30FPS, 1080P/60FPS
Computer vision: warp/dewarp, resize, crop via ImageManip node, edge detection, feature tracking. You can also run custom CV functions
Stereo depth perception with filtering, post-processing, RGB-depth alignment, and high configurability
Object tracking: 2D and 3D tracking with ObjectTracker node
Developing with the OAK FFC¶
After connecting cameras to the baseboard, you can use the utilities/cam_test.py script to quickly test whether cameras are working as expected. By default, it will try to run 2x mono cameras on 2-lane mipi ports B (left) and C (right) and 2x color cameras on port A (rgb) and D (4-lane mipi ports).
If you have different cameras connected, you can specify which camera types to use with the
--cameras
argument. For example, if you have 3x mono cameras connected to ports A, B, and C, you can run the following command:
python3 cam_test.py --cameras rgb,m right,m left,m
Similarly, to add such configuration into your script you can use the following code:
cam_a = pipeline.create(dai.node.MonoCamera)
cam_a.setBoardSocket(dai.CameraBoardSocket.CAM_A) # Same as CameraBoardSocket.RGB
cam_a.setResolution(dai.MonoCameraProperties.SensorResolution.THE_400_P)
cam_b = pipeline.create(dai.node.MonoCamera)
cam_b.setBoardSocket(dai.CameraBoardSocket.CAM_B) # Same as CameraBoardSocket.LEFT
cam_c = pipeline.create(dai.node.MonoCamera)
cam_c.setBoardSocket(dai.CameraBoardSocket.CAM_C) # Same as CameraBoardSocket.RIGHT
cam_d = pipeline.create(dai.node.MonoCamera)
cam_d.setBoardSocket(dai.CameraBoardSocket.CAM_D)
Integrated IMU¶
This OAK camera has an integrated BNO085, a 9-axis IMU (Inertial Measurement Unit). See IMU node for the API details on how to use it.
Note: due to supply chain issues, most of the OAK camera that were manufactured between Q2 2021 and Q2 2023 have integrated BMI270 - 6-axis IMU instead.
Board Layout¶

Dimensions and Weight¶
Width: 60 mm
Height: 40 mm
Length: 22 mm (PCBA and heatsink)
Weight: 41g (PCBA and heatsink)

General information¶
3x OAK-FFC-OV9282 (DM0250TG_R1M1E1) mono camera module interfaces or
2x OAK-FFC-OV9282 (DM0250TG_R1M1E1) and 1x OAK-FFC-IMX378 (DM0249_R1M1E1) RGB camera module interface
5V power input via barrel jack
USB 3.1 Gen 1 Type-C
Interface for OAK-SoM
Pads for OAK-SoM 1.8V SPI
Pads for OAK-SoM 3.3V SDIO
Pads for OAK-SoM 1.8V Aux Signals (I2C, UART, GPIO)
5V Fan OR USB Type-C
Design files produced with Altium Designer 20

Minimal and maximal perceiving distances of the camera¶
Minimal depth perceiving distance of the camera depends on mono camera FOV, resolution, baseline and stereo depth mode, more info is available on the Stereo Depth documentation.
Since this device has modular mono cameras, you can choose a custom stereo baseline (depending on how it is set up). When using OAK-FFC-OV9282, the formulas for min/max depth perceiving distances are:
Min distance (800P) =
882.5 * baseline / 95
Min distance (400P) =
441.25 * baseline / 95
Min distance with extended disparity (800P) =
882.5 * baseline / 190
Min distance with extended disparity (400P) =
max(441.25 * baseline / 190, 19.6)
Max perceivable distance (using subpixel) =
baseline/2 * tan((90 - 71.9/1280) * PI/180)
For more information about the maximum distance see the Stereo Depth documentation.
Getting started¶
The OAK-FFC-3P is powered via USB Type-C or from a 5V, 5.5m x 2.5mm barrel jack, and interfaces to a host via USB 3.1 Gen1 Type-C. With cameras and the OAK-SoM, total power consumption usually stays below the 900ma specification of USB 3, but Type-C power of 1.5A or greater is recommended.
Interfacing with the OAK-SoM is also possible with OAK-FFC-3P connector pads J3, J4, and J5. These pads are designed for the Amphenol/FCI 20021121-00010T1LF or equivalent. Please refer to the schematics for pinout information.
The reset button resets the OAK-SoM only. The boot button overrides boot mode to USB boot if different boot mode is set in NOR Flash and BW1099EMB SoM is used.
The 5V LED indicates 5V power is present on the OAK-FFC-3P. The PG LED indicates “power good” from the OAK-SoM. The “RUN” LED indicates that the OAK-SoM is not in reset.
FFC cables¶
For FFC cables we use Molex series 15166. Along with the OAK-FFC-3P, we ship 26 pin count, same-sided, 152mm cables (part number 151660281). If you would like to use shorter/longer FFC cables, you can get them here.
Revision info¶
USB designs with FFC camera boards contain 3 different iterations, below is a flowchart which tries to explain the design progress flow:

Note
The first two revisions (BW1092FFC and DM1098FFC) were also named F1, and the newest revision (DM1090FFC) is named F2.