OAK-D-IOT-75¶
Warning
OAK IoT series is now community supported only, and is provided as-is. This means we most likely won’t update it and we don’t provide support for it (Discord, forums, email…).

Overview¶
The OAK-D-IoT-75 baseboard has three on-board cameras which implement stereo and RGB vision, piped directly into the OAK-SoM-IoT for depth and AI processing. The data can be then output to a host via USB 3.1 Gen1 (Type-C) or via ESP32 WiFi interface. If you are new to OAK IOT devices, you can check Getting started with OAK IoT devices tutorial.
This design is one of two baseboards for the OAK-SoM-IoT, the other one being OAK-D-IOT-40. The only difference is the the stereo baseline distance and the shape/size of the OAK camera.
Hardware specifications¶
This OAK camera uses USB-C cable for communication and power. It supports both USB2 and USB3 (5Gbps / 10Gbps).
Sensor specifications¶
You can select either FF or AF color camera, more information here.
Camera Specs |
Color camera |
Stereo pair |
---|---|---|
Sensor |
IMX378 (PY004 AF, PY052 FF) |
OV9282 (PY003) |
DFOV / HFOV / VFOV |
81° / 69° / 55° |
82° / 72° / 50° |
Resolution |
12MP (4032x3040) |
1MP (1280x800) |
Focus |
AF: 8cm - ∞, FF: 50cm - ∞ |
FF: 19.6cm - ∞ |
Max Framerate |
60 FPS |
120 FPS |
F-number |
1.8 ±5% |
2.0 ±5% |
Lens size |
1/2.3 inch |
1/4 inch |
Effective Focal Length |
4.81mm |
2.35mm |
Distortion |
< 1% AF, < 1.5% FF |
< 1% |
Pixel size |
1.55µm x 1.55µm |
3µm x 3µm |
RVC2 inside¶
This OAK device is built on top of the RVC2. Main features:
4 TOPS of processing power (1.4 TOPS for AI)
Run any AI model, even custom architectured/built ones - models need to be converted.
Encoding: H.264, H.265, MJPEG - 4K/30FPS, 1080P/60FPS
Computer vision: warp/dewarp, resize, crop via ImageManip node, edge detection, feature tracking. You can also run custom CV functions
Stereo depth perception with filtering, post-processing, RGB-depth alignment, and high configurability
Object tracking: 2D and 3D tracking with ObjectTracker node
Depth perception¶
This OAK camera has a baseline of 7.5cm - the distance between left and right stereo camera. Minimal and maximal depth perception depends on camera FOV, resolution, and baseline - more information here.
MinZ: ~20cm (400P, extended), ~35cm (400P OR 800P, extended), ~70cm (800P)
Theoretical MaxZ, docs): ~35 meters
Practical MaxZ (real world): ~15 meters with a variance of 10% (depth accuracy evaluation)
Extended means that StereoDepth node has Extended disparity mode enabled.
Getting started¶
OAK-D-IoT-75 Integrates ESP32-WROOM-32D (Wi-Fi 2.4 GHz to 2.5 GHz) and in terms of power consumption the device accepts 5V (+/-10%) from a 5.5m x 2.5mm barrel jack or via USB 3.1 Gen1 Type-C
Interfacing with the OAK-SoM-IoT is also possible with DM1098OBC_WiFi connector pads J5, and J6. These pads are designed for the Molex/53047-0810 or equivalent. Please refer to the schematics for pinout information.
The reset button resets the OAK-SoM-IoT only.
The 5V LED indicates 5V power is present on the DM1098OBC. The PG LED indicates “power good” from the OAK-SoM-IoT. The “RUN” LED indicates that the OAK-SoM-IoT is not in reset.
Here is an example how to connect to the wifi and creates a basic http file server.