OAK-1 W

Buy it on Luxonis shop

../_images/OAK-1-w.png

Overview

OAK-1 W features a Wide FOV color sensor (IMX378) on a tiny, yet performant, device.

OAK-1 W isn’t a standard USB camera. It’s a 4-trillion-operations-per-second AI powerhouse that performs your AI models on-board, so that your host is free to do whatever you need it to do.

Hardware specifications

Camera module specifications

Camera Specs

Color camera

Sensor

IMX378 (PY060)

Shutter

rolling

FOV (D/H/V)

120°/95°/70°

Resolution

12MP (4032x3040)

Focus

FF: 60cm - ∞

Max Framerate

60 FPS

F-number

2.8 ±5%

Lens size

1/2.3 inch

Effective Focal Length

2.75mm

Distortion

< -14.6%

Pixel size

1.55µm x 1.55µm

Wide FOV lenses can only be fixed-focus.

RVC2 inside

This OAK device is built on top of the RVC2. Main features:

Dimensions and Weight

  • Width: 36 mm

  • Height: 54.5 mm

  • Length: 27.8 mm

  • Weight: 53.1 grams

../_images/oak-1-assembly.png

Datasheet

3D models

  • Board STEP files here

  • Enclosure STEP files here

Got questions?

We’re always happy to help with code or other questions you might have.